Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Minimum Outside Diameter | Colour | Material | Inside Diameter | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0646 - £ 0.0797 | Request the lead time here |
0.078 in
2 mm
|
0.470 in
11.9 mm
|
Natural
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.945 in
24 mm
|
||
| £ 0.0429 - £ 0.0529 | 5937 In stock |
0.062 in
1.6 mm
|
0.370 in
9.4 mm
|
Natural
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| £ 0.0419 - £ 0.0518 | Request the lead time here |
0.188 in
4.8 mm
|
0.500 in
12.7 mm
|
Natural
|
Nylon 6/6
|
0.430 in
10.9 mm
|
0.750 in
19.1 mm
|
||
| 10334522 | £ 0.0348 - £ 0.0429 | 27385 In stock |
0.062 in
1.6 mm
|
0.322 in
8.2 mm
|
Natural
|
Nylon 6/6
|
0.255 in
6.5 mm
|
0.625 in
15.9 mm
|
|
| £ 0.0364 - £ 0.0449 | 2000 In stock |
0.046 in
1.2 mm
|
0.312 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.255 in
6.5 mm
|
0.467 in
11.9 mm
|
||
| £ 0.0796 - £ 0.0983 | Request the lead time here |
0.125 in
3.2 mm
|
0.633 in
16.1 mm
|
Natural
|
Nylon 6/6
|
0.510 in
13 mm
|
0.875 in
22.2 mm
|
||
| £ 0.0364 - £ 0.0449 | 973 In stock |
0.062 in
1.6 mm
|
0.343 in
8.7 mm
|
Natural
|
Nylon 6/6
|
0.257 in
6.5 mm
|
0.504 in
12.8 mm
|
||
| £ 0.0663 - £ 0.0819 | 7000 In stock |
0.075 in
1.9 mm
|
0.470 in
11.9 mm
|
Natural
|
Nylon 6/6
|
0.420 in
10.7 mm
|
0.710 in
18 mm
|
||
| £ 0.1192 - £ 0.1472 | 500 In stock |
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.635 in
16.1 mm
|
0.875 in
22.2 mm
|
||
| £ 0.0364 - £ 0.0449 | Request the lead time here |
0.031 in
0.8 mm
|
0.310 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.490 in
12.4 mm
|
||
| £ 0.0543 - £ 0.067 | Request the lead time here |
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
| £ 0.0364 - £ 0.0449 | 12000 In stock |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm
|
0.438 in
11.1 mm
|
||
| £ 0.0419 - £ 0.0518 | 21996 In stock |
0.063 in
1.6 mm
|
0.470 in
11.9 mm
|
Natural
|
Nylon 6/6
|
0.385 in
9.8 mm
|
0.570 in
14.5 mm
|
||
| £ 0.0457 - £ 0.0565 | Request the lead time here |
0.046 in
1.2 mm
|
0.375 in
9.5 mm
|
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.750 in
19.1 mm
|
||
| £ 0.0358 - £ 0.0442 | 6000 In stock |
0.063 in
1.6 mm
|
0.469 in
11.9 mm
|
Natural
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.750 in
19.1 mm
|
||
| £ 0.1701 - £ 0.21 | Request the lead time here |
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.562 in
14.3 mm
|
0.875 in
22.2 mm
|
||
| £ 0.038 - £ 0.0469 | 1994 In stock |
0.063 in
1.6 mm
|
0.498 in
12.6 mm
|
Natural
|
Nylon 6/6
|
0.378 in
9.6 mm
|
0.750 in
19.1 mm
|
||
| £ 0.0369 - £ 0.0456 | 1000 In stock |
0.075 in
1.9 mm
|
0.316 in
8 mm
|
Natural
|
Nylon 6/6
|
0.166 in
4.2 mm
|
0.545 in
13.8 mm
|
||
| £ 0.197 - £ 0.2055 | Request the lead time here |
0.130 in
3.3 mm
|
0.745 in
18.9 mm
|
Black
|
Nylon 6/6
|
0.645 in
16.4 mm
|
1.000 in
25.4 mm
|
||
| 10334669 | £ 0.0344 - £ 0.0424 | 3 In stock |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.261 in
6.6 mm
|
0.513 in
13 mm