Menu Search

Shoulder Washer 0.257 in 8.7 mm 12.8 mm Nylon 6/6

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Essentra Part Number:

10334553

Manufacturer Part Number:

12SWS1040

2973 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0449
5000 - 19999 £ 0.0404
20000 + £ 0.0364
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 44.90

1000 x £ 0.0449

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 2.4 mm
Flange Outside Diameter 12.8 mm
Base Outside Diameter 8.7 mm
Minimum Outside Diameter 8.7 mm
Maximum Outside Diameter 12.8 mm
Inside Diameter 6.5 mm
Flange Height 1.6 mm
Colour Natural
Material Nylon 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us