Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Minimum Outside Diameter | Colour | Material | Inside Diameter | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10187807 | £ 0.0364 - £ 0.0449 | 8252 In stock |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Natural
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.642 in
16.3 mm
|
|
| 10187821 | £ 0.1772 - £ 0.2208 | 43571 In stock |
0.063 in
1.6 mm
|
0.327 in
8.3 mm
|
Natural
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.63 in
16.0 mm
|
|
| 10632888 | £ 0.0419 - £ 0.0518 | Request the lead time here |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.218 in
5.5 mm
|
|
| £ 0.3261 - £ 0.6849 | 54000 In stock |
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.331 in
8.4 mm
|
||
| 10625026 | £ 0.0329 - £ 0.0406 | 1000 In stock |
0.125 in
3.2 mm
|
0.370 in
9.4 mm
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.600 in
15.2 mm
|
|
| £ 0.0543 - £ 0.067 | Request the lead time here |
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
| £ 0.0364 - £ 0.0449 | 12000 In stock |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm
|
0.438 in
11.1 mm
|
||
| £ 0.0419 - £ 0.0518 | 21996 In stock |
0.063 in
1.6 mm
|
0.470 in
11.9 mm
|
Natural
|
Nylon 6/6
|
0.385 in
9.8 mm
|
0.570 in
14.5 mm
|
||
| £ 0.0457 - £ 0.0565 | Request the lead time here |
0.046 in
1.2 mm
|
0.375 in
9.5 mm
|
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.750 in
19.1 mm
|
||
| £ 0.1367 - £ 0.1688 | 497 In stock |
0.125 in
3.2 mm
|
0.752 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.515 in
13.1 mm
|
1.105 in
28.1 mm
|
||
| £ 0.0653 - £ 0.0807 | 948 In stock |
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
Natural
|
Nylon 6/6
|
0.255 in
6.5 mm
|
0.550 in
14 mm
|
||
| £ 0.0485 - £ 0.0599 | Request the lead time here |
0.065 in
1.7 mm
|
0.430 in
10.9 mm
|
Natural
|
Nylon 6/6
|
0.322 in
8.2 mm
|
0.740 in
18.8 mm
|
||
| £ 0.0606 - £ 0.0748 | Request the lead time here |
0.070 in
1.8 mm
|
0.265 in
6.7 mm
|
Natural
|
Nylon 6/6
|
0.184 in
4.7 mm
|
0.630 in
16 mm
|
||
| £ 0.0309 - £ 0.0382 | Request the lead time here |
0.079 in
2 mm
|
0.472 in
12 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10 mm
|
0.630 in
16 mm
|
||
| £ 0.0604 - £ 0.0746 | Request the lead time here |
0.060 in
1.5 mm
|
0.435 in
11 mm
|
Natural
|
Nylon 6/6
|
0.310 in
7.9 mm
|
0.825 in
21 mm
|
||
| £ 0.0651 - £ 0.0804 | Request the lead time here |
0.063 in
1.6 mm
|
0.308 in
7.8 mm
|
Natural
|
Nylon 6/6
|
0.196 in
5 mm
|
0.500 in
12.7 mm
|
||
| £ 0.0346 - £ 0.0427 | 28000 In stock |
0.078 in
2 mm
|
0.203 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.203 in
5.2 mm
|
0.313 in
8 mm
|
||
| £ 0.0339 - £ 0.0419 | 969 In stock |
0.063 in
1.6 mm
|
0.220 in
5.6 mm
|
Natural
|
Nylon 6/6
|
0.148 in
3.8 mm
|
0.380 in
9.7 mm
|
||
| £ 0.0578 - £ 0.0713 | 494 In stock |
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
Natural
|
Nylon 6/6
|
0.280 in
7.1 mm
|
0.630 in
16 mm
|
||
| £ 0.0492 - £ 0.0607 | 896 In stock |
0.047 in
1.2 mm
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.617 in
15.7 mm
|
0.880 in
22.4 mm