Menu Search

Shoulder Washer 0.203 in 0.203 in 0.313 in Nylon 6/6

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Essentra Part Number:

10334409

Manufacturer Part Number:

12SWS0863

28000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0427
5000 - 19999 £ 0.0384
20000 + £ 0.0346
Standard pack: 1000

Order in multiple of 100

Total price:

£ 42.70

1000 x £ 0.0427

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 2 mm
Flange Outside Diameter 9.9 mm
Base Outside Diameter 8 mm
Minimum Outside Diameter 5.2 mm
Maximum Outside Diameter 8 mm
Inside Diameter 5.2 mm
Flange Height 2 mm
Colour Natural
Material Nylon 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us