These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 5.0694 - £ 8.4498 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
40.0
|
M6
|
||
| £ 6.1302 - £ 10.2088 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
40.0
|
M10
|
||
| £ 6.375 - £ 10.6189 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
50.0
|
M10
|
||
| £ 17.5236 - £ 29.2128 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
40.0
|
M20
|
||
| £ 18.0948 - £ 30.1625 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
50.0
|
M20
|
||
| £ 3.3558 - £ 5.6008 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
10.0
|
M5
|
||
| £ 5.559 - £ 9.2591 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
20.0
|
M10
|
||
| £ 4.4982 - £ 7.4893 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
10.0
|
M8
|
||
| £ 5.049 - £ 8.4066 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
30.0
|
M6
|
||
| £ 4.2636 - £ 7.1008 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
25.0
|
M5
|
||
| £ 2.2236 - £ 3.7026 | Request the lead time here |
8.0
|
4.0
|
5.0
|
9.0
|
Black Steel
|
10.0
|
M4
|
||
| £ 0.9996 - £ 1.6626 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
30.0
|
M5
|
||
| £ 0.969 - £ 1.6218 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
40.0
|
M5
|
||
| £ 1.071 - £ 1.785 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
20.0
|
M6
|
||
| £ 1.02 - £ 1.7034 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
40.0
|
M6
|
||
| £ 1.02 - £ 1.7034 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
6.0
|
M5
|
||
| £ 0.918 - £ 1.53 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
25.0
|
M5
|
||
| £ 1.1118 - £ 1.8462 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
25.0
|
M6
|
||
| £ 1.581 - £ 2.6316 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
10.0
|
M8
|
||
| £ 1.122 - £ 1.8768 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
8.0
|
M5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue