Menu Search

Shoulder Screws - Hex Socket Head

In stock

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 1.02 - £ 1.7034 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
6.0
M5
£ 0.918 - £ 1.53 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
25.0
M5
£ 1.1118 - £ 1.8462 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
25.0
M6
£ 1.581 - £ 2.6316 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
10.0
M8
£ 0.9996 - £ 1.6626 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
16.0
M8
£ 1.2036 - £ 2.0094 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
30.0
M8
£ 2.244 - £ 3.7332 6 In stock
16.0
9.0
12.0
18.0
Black Steel
12.0
M10
£ 11.3118 - £ 18.8496 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
90.0
M16
£ 21.5628 - £ 35.936 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
100.0
M20
£ 19.0128 - £ 31.6841 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
70.0
M20
£ 1.5504 - £ 2.5908 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
60.0
M8
£ 1.836 - £ 3.06 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
70.0
M8
£ 1.785 - £ 2.9784 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
30.0
M10
£ 1.0302 - £ 1.7136 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
20.0
M8
£ 2.1318 - £ 3.5598 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
80.0
M8
£ 1.6422 - £ 2.7438 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
20.0
M10
£ 0.969 - £ 1.6218 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
40.0
M5
£ 7.752 - £ 12.9132 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
30.0
M16
£ 8.7006 - £ 14.4942 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
60.0
M16
£ 1.071 - £ 1.785 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
10.0
M6
  • of 12
Shoulder Screw Hex Head 6.0 M5 6.0 9.5 Black Steel

20220259

Price Range
£ 1.7034 - £ 1.02

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    6.0
Shoulder Screw Hex Head 6.0 M5 25.0 9.5 Black Steel

20220303

Price Range
£ 1.53 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    25.0
Shoulder Screw Hex Head 8.0 M6 25.0 11.0 Black Steel

20220365

Price Range
£ 1.8462 - £ 1.1118

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    25.0
Shoulder Screw Hex Head 10.0 M8 10.0 13.0 Black Steel

20220402

Price Range
£ 2.6316 - £ 1.581

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    10.0
Shoulder Screw Hex Head 10.0 M8 16.0 13.0 Black Steel

20220426

Price Range
£ 1.6626 - £ 0.9996

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    16.0
Shoulder Screw Hex Head 10.0 M8 30.0 13.0 Black Steel

20220440

Price Range
£ 2.0094 - £ 1.2036

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    30.0
Shoulder Screw Hex Head 12.0 M10 12.0 16.0 Black Steel

20220518

Price Range
£ 3.7332 - £ 2.244

Stock Levels
6 In stock
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    12.0
Shoulder Screw Hex Head 20.0 M16 90.0 22.0 Black Steel

20220822

Price Range
£ 18.8496 - £ 11.3118

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    90.0
Shoulder Screw Hex Head 24.0 M20 100.0 27.0 Black Steel

20220839

Price Range
£ 35.936 - £ 21.5628

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    100.0
Shoulder Screw Hex Head 24.0 M20 70.0 27.0 Black Steel

20220907

Price Range
£ 31.6841 - £ 19.0128

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    70.0
Shoulder Screw Hex Head 10.0 M8 60.0 13.0 Black Steel

20220471

Price Range
£ 2.5908 - £ 1.5504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    60.0
Shoulder Screw Hex Head 10.0 M8 70.0 13.0 Black Steel

20220488

Price Range
£ 3.06 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    70.0
Shoulder Screw Hex Head 12.0 M10 30.0 16.0 Black Steel

20220556

Price Range
£ 2.9784 - £ 1.785

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    30.0
Shoulder Screw Hex Head 10.0 M8 20.0 13.0 Black Steel

20220433

Price Range
£ 1.7136 - £ 1.0302

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    20.0
Shoulder Screw Hex Head 10.0 M8 80.0 13.0 Black Steel

20220495

Price Range
£ 3.5598 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    80.0
Shoulder Screw Hex Head 12.0 M10 20.0 16.0 Black Steel

20220532

Price Range
£ 2.7438 - £ 1.6422

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    20.0
Shoulder Screw Hex Head 6.0 M5 40.0 9.5 Black Steel

20220327

Price Range
£ 1.6218 - £ 0.969

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    40.0
Shoulder Screw Hex Head 20.0 M16 30.0 22.0 Black Steel

20220761

Price Range
£ 12.9132 - £ 7.752

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    30.0
Shoulder Screw Hex Head 20.0 M16 60.0 22.0 Black Steel

20220792

Price Range
£ 14.4942 - £ 8.7006

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    60.0
Shoulder Screw Hex Head 8.0 M6 10.0 11.0 Black Steel

20220334

Price Range
£ 1.785 - £ 1.071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    10.0