Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 3.7556 - £ 5.3652 340 In stock
M5
6.0
20.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 3.063 - £ 4.3758 161 In stock
M5
6.0
8.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 4.4553 - £ 6.3648 100 In stock
M6
10.0
16.0
303 Stainless Steel
11.0
Hex Drive
14.0
£ 3.6628 - £ 5.2326 132 In stock
M8
10.0
8.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 6.3117 - £ 9.0168 100 In stock
M5
6.0
70.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 8.4823 - £ 12.1176 100 In stock
M10
12.0
100.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 2.2062 - £ 3.1518 199 In stock
M4
5.0
10.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 2.2062 - £ 3.1518 46 In stock
M4
5.0
14.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 5.2693 - £ 7.5276 Request the lead time here
M6
8.0
60.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 7.1685 - £ 10.2408 Request the lead time here
M10
12.0
70.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 18.3294 - £ 26.1834 Request the lead time here
M16
20.0
100.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 4.641 - £ 6.63 138 In stock
M8
10.0
20.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 5.0408 - £ 7.2012 100 In stock
M8
10.0
30.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 10.1796 - £ 14.5452 Request the lead time here
M16
20.0
40.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 18.3294 - £ 26.1834 Request the lead time here
M16
20.0
90.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 4.6838 - £ 6.6912 Request the lead time here
M6
8.0
30.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 5.4264 - £ 7.752 110 In stock
M8
10.0
25.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 1.9777 - £ 2.8254 Request the lead time here
M2
3.0
6.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 6.6616 - £ 9.5166 98 In stock
M10
12.0
30.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 4.5696 - £ 6.528 344 In stock
M6
8.0
25.0
303 Stainless Steel
11.0
Hex Drive
12.0
  • of 84
Shoulder Screw Cap Head M5 6.0 20.0 303 Stainless Steel

20142209

Price Range
£ 5.3652 - £ 3.7556

Stock Levels
340 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    20.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 8.0 303 Stainless Steel

20142155

Price Range
£ 4.3758 - £ 3.063

Stock Levels
161 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    8.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 10.0 16.0 303 Stainless Steel

20142339

Price Range
£ 6.3648 - £ 4.4553

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    16.0
  • d2
    M6
  • d3
    14.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 8.0 303 Stainless Steel

20142346

Price Range
£ 5.2326 - £ 3.6628

Stock Levels
132 In stock
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M5 6.0 70.0 303 Stainless Steel

20142513

Price Range
£ 9.0168 - £ 6.3117

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    70.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M10 12.0 100.0 303 Stainless Steel

20141899

Price Range
£ 12.1176 - £ 8.4823

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    100.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 10.0 303 Stainless Steel

20142049

Price Range
£ 3.1518 - £ 2.2062

Stock Levels
199 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    10.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M4 5.0 14.0 303 Stainless Steel

20142063

Price Range
£ 3.1518 - £ 2.2062

Stock Levels
46 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    14.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 60.0 303 Stainless Steel

20141882

Price Range
£ 7.5276 - £ 5.2693

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    60.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 70.0 303 Stainless Steel

20141912

Price Range
£ 10.2408 - £ 7.1685

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    70.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M16 20.0 100.0 303 Stainless Steel

20142599

Price Range
£ 26.1834 - £ 18.3294

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    100.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M8 10.0 20.0 303 Stainless Steel

20142889

Price Range
£ 6.63 - £ 4.641

Stock Levels
138 In stock
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    20.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 30.0 303 Stainless Steel

20142902

Price Range
£ 7.2012 - £ 5.0408

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    30.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M16 20.0 40.0 303 Stainless Steel

20142537

Price Range
£ 14.5452 - £ 10.1796

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    40.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M16 20.0 90.0 303 Stainless Steel

20142582

Price Range
£ 26.1834 - £ 18.3294

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    90.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M6 8.0 30.0 303 Stainless Steel

20142506

Price Range
£ 6.6912 - £ 4.6838

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    30.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 25.0 303 Stainless Steel

20142896

Price Range
£ 7.752 - £ 5.4264

Stock Levels
110 In stock
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    25.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M2 3.0 6.0 303 Stainless Steel

20143268

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    6.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M10 12.0 30.0 303 Stainless Steel

20142919

Price Range
£ 9.5166 - £ 6.6616

Stock Levels
98 In stock
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 8.0 25.0 303 Stainless Steel

20142872

Price Range
£ 6.528 - £ 4.5696

Stock Levels
344 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    25.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0