Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 3.9484 - £ 5.6406 100 In stock
M6
10.0
8.0
303 Stainless Steel
11.0
Hex Drive
14.0
£ 3.5628 - £ 5.0898 118 In stock
M6
8.0
12.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 15.6865 - £ 22.4094 Request the lead time here
M12
16.0
90.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 5.5406 - £ 7.9152 100 In stock
M10
12.0
16.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 2.6703 - £ 3.8148 490 In stock
M4
5.0
30.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 3.37 - £ 4.8144 100 In stock
M5
6.0
16.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 13.9087 - £ 19.8696 Request the lead time here
M12
16.0
70.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 3.37 - £ 4.8144 59 In stock
M5
6.0
14.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 2.2062 - £ 3.1518 346 In stock
M4
5.0
12.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 16.0956 - £ 23.001 Request the lead time here
M16
20.0
80.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 4.0269 - £ 5.7528 170 In stock
M6
8.0
20.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 2.0991 - £ 2.9988 450 In stock
M5
6.0
6.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 3.7556 - £ 5.3652 142 In stock
M5
6.0
25.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 16.0956 - £ 23.001 50 In stock
M16
20.0
70.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 10.1796 - £ 14.5452 Request the lead time here
M16
20.0
30.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 3.9055 - £ 5.5794 100 In stock
M6
10.0
10.0
303 Stainless Steel
11.0
Hex Drive
14.0
£ 3.37 - £ 4.8144 78 In stock
M5
6.0
12.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 13.1478 - £ 18.7884 Request the lead time here
M16
20.0
60.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 2.9416 - £ 4.2024 150 In stock
M6
8.0
6.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 2.4418 - £ 3.4884 130 In stock
M5
6.0
5.0
303 Stainless Steel
6.0
Hex Drive
10.0
  • of 84
Shoulder Screw Cap Head M6 10.0 8.0 303 Stainless Steel

20142308

Price Range
£ 5.6406 - £ 3.9484

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    14.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 12.0 303 Stainless Steel

20142278

Price Range
£ 5.0898 - £ 3.5628

Stock Levels
118 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    12.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M12 16.0 90.0 303 Stainless Steel

20142025

Price Range
£ 22.4094 - £ 15.6865

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    90.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M10 12.0 16.0 303 Stainless Steel

20142407

Price Range
£ 7.9152 - £ 5.5406

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 30.0 303 Stainless Steel

20142100

Price Range
£ 3.8148 - £ 2.6703

Stock Levels
490 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    30.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 16.0 303 Stainless Steel

20142193

Price Range
£ 4.8144 - £ 3.37

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    16.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M12 16.0 70.0 303 Stainless Steel

20142001

Price Range
£ 19.8696 - £ 13.9087

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    70.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M5 6.0 14.0 303 Stainless Steel

20142186

Price Range
£ 4.8144 - £ 3.37

Stock Levels
59 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    14.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M4 5.0 12.0 303 Stainless Steel

20142056

Price Range
£ 3.1518 - £ 2.2062

Stock Levels
346 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    12.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M16 20.0 80.0 303 Stainless Steel

20142575

Price Range
£ 23.001 - £ 16.0956

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    80.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M6 8.0 20.0 303 Stainless Steel

20142292

Price Range
£ 5.7528 - £ 4.0269

Stock Levels
170 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    20.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 6.0 303 Stainless Steel

20142131

Price Range
£ 2.9988 - £ 2.0991

Stock Levels
450 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    6.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 25.0 303 Stainless Steel

20142216

Price Range
£ 5.3652 - £ 3.7556

Stock Levels
142 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    25.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M16 20.0 70.0 303 Stainless Steel

20142568

Price Range
£ 23.001 - £ 16.0956

Stock Levels
50 In stock
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    70.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M16 20.0 30.0 303 Stainless Steel

20142520

Price Range
£ 14.5452 - £ 10.1796

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    30.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M6 10.0 10.0 303 Stainless Steel

20142315

Price Range
£ 5.5794 - £ 3.9055

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M6
  • d3
    14.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 12.0 303 Stainless Steel

20142179

Price Range
£ 4.8144 - £ 3.37

Stock Levels
78 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    12.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M16 20.0 60.0 303 Stainless Steel

20142551

Price Range
£ 18.7884 - £ 13.1478

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    60.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M6 8.0 6.0 303 Stainless Steel

20142230

Price Range
£ 4.2024 - £ 2.9416

Stock Levels
150 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    6.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 5.0 303 Stainless Steel

20142124

Price Range
£ 3.4884 - £ 2.4418

Stock Levels
130 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    5.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0