This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 15.0246 - £ 25.0365 | Request the lead time here |
M10
|
12.0
|
25.0
|
Titanium G2
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 13.8312 - £ 23.0508 | Request the lead time here |
M10
|
12.0
|
12.0
|
Titanium G5
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 8.0376 - £ 13.3923 | Request the lead time here |
M6
|
8.0
|
8.0
|
Titanium G2
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 8.0376 - £ 13.3923 | Request the lead time here |
M6
|
8.0
|
18.0
|
Titanium G2
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 25.296 - £ 42.1519 | Request the lead time here |
M12
|
16.0
|
25.0
|
Titanium G5
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 11.5464 - £ 19.2414 | Request the lead time here |
M10
|
12.0
|
10.0
|
Titanium G2
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 4.6206 - £ 7.6944 | Request the lead time here |
M4
|
5.0
|
2.0
|
Titanium G2
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 4.692 - £ 7.8239 | Request the lead time here |
M4
|
5.0
|
7.0
|
Titanium G2
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 19.3596 - £ 32.2668 | Request the lead time here |
M10
|
12.0
|
75.0
|
Titanium G5
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 42.3606 - £ 70.6094 | Request the lead time here |
M12
|
16.0
|
100.0
|
Titanium G5
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 67.9626 - £ 113.2794 | Request the lead time here |
M16
|
20.0
|
75.0
|
Titanium G5
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 33.354 - £ 55.5983 | Request the lead time here |
M12
|
16.0
|
40.0
|
Titanium G5
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 15.0246 - £ 25.0365 | Request the lead time here |
M10
|
12.0
|
14.0
|
Titanium G5
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 18.0234 - £ 30.033 | Request the lead time here |
M10
|
12.0
|
60.0
|
Titanium G5
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 4.6206 - £ 7.6944 | Request the lead time here |
M3
|
4.0
|
30.0
|
Titanium G2
|
4.0
|
Hex Drive
|
6.0
|
||
| £ 14.229 - £ 23.7091 | Request the lead time here |
M6
|
8.0
|
60.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 24.8982 - £ 41.4937 | Request the lead time here |
M6
|
8.0
|
90.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 19.1046 - £ 31.8352 | Request the lead time here |
M10
|
12.0
|
100.0
|
Titanium G2
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 4.6206 - £ 7.6944 | Request the lead time here |
M3
|
4.0
|
14.0
|
Titanium G2
|
4.0
|
Hex Drive
|
6.0
|
||
| £ 3.6516 - £ 6.0864 | Request the lead time here |
M6
|
8.0
|
12.0
|
303 Stainless Steel
|
11.0
|
Slotted Drive
|
12.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue