Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,675 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 12.8112 - £ 21.3457 Request the lead time here
M12
16.0
30.0
316 Stainless Steel
18.0
Hex Drive
24.0
£ 4.2432 - £ 7.0685 Request the lead time here
M6
8.0
8.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 7.905 - £ 13.1765 Request the lead time here
M10
12.0
30.0
316 Stainless Steel
16.0
Torx Drive
20.0
£ 1.9992 - £ 3.3346 Request the lead time here
M3
4.0
4.0
303 Stainless Steel
4.0
Torx Drive
6.0
£ 3.6618 - £ 6.0972 Request the lead time here
M6
8.0
16.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 4.7736 - £ 7.9642 Request the lead time here
M8
10.0
12.0
316 Stainless Steel
12.0
Hex Drive
14.0
£ 7.1298 - £ 11.8815 Request the lead time here
M8
10.0
40.0
316 Stainless Steel
12.0
Hex Drive
14.0
£ 4.4064 - £ 7.3382 Request the lead time here
M8
10.0
12.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 4.4064 - £ 7.3382 Request the lead time here
M8
10.0
8.0
316 Stainless Steel
12.0
Hex Drive
14.0
£ 5.10 - £ 8.5037 Request the lead time here
M8
10.0
30.0
303 Stainless Steel
12.0
Torx Drive
14.0
£ 3.6618 - £ 6.0972 Request the lead time here
M6
8.0
8.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 5.0082 - £ 8.3527 Request the lead time here
M6
8.0
20.0
316 Stainless Steel
11.0
Hex Drive
12.0
£ 4.641 - £ 7.7267 Request the lead time here
M6
8.0
25.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 3.8148 - £ 6.3562 Request the lead time here
M8
10.0
10.0
303 Stainless Steel
12.0
Torx Drive
14.0
£ 5.2632 - £ 8.7735 Request the lead time here
M10
12.0
10.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 3.7944 - £ 6.3238 Request the lead time here
M5
6.0
25.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 3.4476 - £ 5.7411 Request the lead time here
M5
6.0
10.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 2.3154 - £ 3.8633 Request the lead time here
M4
5.0
16.0
303 Stainless Steel
5.0
Torx Drive
8.0
£ 3.1314 - £ 5.2123 Request the lead time here
M5
6.0
8.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 4.641 - £ 7.7267 Request the lead time here
M5
6.0
30.0
316 Stainless Steel
6.0
Torx Drive
10.0
  • of 84
Shoulder Screw Cap Head M12 16.0 30.0 316 Stainless Steel

20233556

Price Range
£ 21.3457 - £ 12.8112

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    30.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M6 8.0 8.0 316 Stainless Steel

20233921

Price Range
£ 7.0685 - £ 4.2432

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 30.0 316 Stainless Steel

20234164

Price Range
£ 13.1765 - £ 7.905

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M3 4.0 4.0 303 Stainless Steel

20234218

Price Range
£ 3.3346 - £ 1.9992

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    4.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M6 8.0 16.0 303 Stainless Steel

20234485

Price Range
£ 6.0972 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    16.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 12.0 316 Stainless Steel

20233372

Price Range
£ 7.9642 - £ 4.7736

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 40.0 316 Stainless Steel

20233426

Price Range
£ 11.8815 - £ 7.1298

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    40.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 12.0 316 Stainless Steel

20234034

Price Range
£ 7.3382 - £ 4.4064

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 8.0 316 Stainless Steel

20233358

Price Range
£ 7.3382 - £ 4.4064

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 30.0 303 Stainless Steel

20234607

Price Range
£ 8.5037 - £ 5.10

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    30.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 8.0 8.0 303 Stainless Steel

20234454

Price Range
£ 6.0972 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 20.0 316 Stainless Steel

20233303

Price Range
£ 8.3527 - £ 5.0082

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    20.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 25.0 303 Stainless Steel

20234508

Price Range
£ 7.7267 - £ 4.641

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    25.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 10.0 303 Stainless Steel

20234553

Price Range
£ 6.3562 - £ 3.8148

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M10 12.0 10.0 303 Stainless Steel

20234652

Price Range
£ 8.7735 - £ 5.2632

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    10.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 25.0 303 Stainless Steel

20234409

Price Range
£ 6.3238 - £ 3.7944

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    25.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 10.0 303 Stainless Steel

20234362

Price Range
£ 5.7411 - £ 3.4476

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    10.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M4 5.0 16.0 303 Stainless Steel

20234300

Price Range
£ 3.8633 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    16.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 8.0 303 Stainless Steel

20234355

Price Range
£ 5.2123 - £ 3.1314

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    8.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 30.0 316 Stainless Steel

20234959

Price Range
£ 7.7267 - £ 4.641

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0