Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 2.5398 - £ 4.2303 Request the lead time here
M4
5.0
5.0
316 Stainless Steel
5.0
Hex Drive
8.0
£ 8.0886 - £ 13.4787 Request the lead time here
M8
10.0
50.0
316 Stainless Steel
12.0
Hex Drive
14.0
£ 17.2584 - £ 28.7596 Request the lead time here
M12
16.0
70.0
316 Stainless Steel
18.0
Hex Drive
24.0
£ 3.9576 - £ 6.5936 Request the lead time here
M5
6.0
10.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 2.3256 - £ 3.8741 Request the lead time here
M3
4.0
4.0
316 Stainless Steel
4.0
Torx Drive
6.0
£ 5.7936 - £ 9.6584 Request the lead time here
M6
8.0
40.0
316 Stainless Steel
11.0
Hex Drive
12.0
£ 8.874 - £ 14.7952 Request the lead time here
M10
12.0
70.0
316 Stainless Steel
16.0
Hex Drive
20.0
£ 4.437 - £ 7.3922 Request the lead time here
M5
6.0
30.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 5.8956 - £ 9.8311 Request the lead time here
M8
10.0
30.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 2.1114 - £ 3.518 Request the lead time here
M4
5.0
8.0
303 Stainless Steel
5.0
Torx Drive
8.0
£ 6.885 - £ 11.4714 Request the lead time here
M8
10.0
60.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 4.4268 - £ 7.3814 Request the lead time here
M2
3.0
8.0
Titanium G2
4.0
Hex Drive
5.0
£ 2.4582 - £ 4.1008 Request the lead time here
M4
5.0
6.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 4.2432 - £ 7.0685 Request the lead time here
M6
8.0
10.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 5.6406 - £ 9.3994 Request the lead time here
M8
10.0
50.0
303 Stainless Steel
12.0
Torx Drive
14.0
£ 3.7944 - £ 6.3238 Request the lead time here
M5
6.0
40.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 5.7324 - £ 9.5613 Request the lead time here
M8
10.0
20.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 4.9164 - £ 8.2016 Request the lead time here
M8
10.0
30.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 4.2432 - £ 7.0685 Request the lead time here
M6
8.0
16.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 6.5382 - £ 10.8887 Request the lead time here
M6
8.0
50.0
316 Stainless Steel
11.0
Torx Drive
12.0
  • of 84
Shoulder Screw Cap Head M4 5.0 5.0 316 Stainless Steel

20233082

Price Range
£ 4.2303 - £ 2.5398

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M8 10.0 50.0 316 Stainless Steel

20233433

Price Range
£ 13.4787 - £ 8.0886

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    50.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M12 16.0 70.0 316 Stainless Steel

20233631

Price Range
£ 28.7596 - £ 17.2584

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    70.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M5 6.0 10.0 316 Stainless Steel

20233839

Price Range
£ 6.5936 - £ 3.9576

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    10.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M3 4.0 4.0 316 Stainless Steel

20233686

Price Range
£ 3.8741 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    4.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M6 8.0 40.0 316 Stainless Steel

20233334

Price Range
£ 9.6584 - £ 5.7936

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    40.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 70.0 316 Stainless Steel

20233532

Price Range
£ 14.7952 - £ 8.874

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    70.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 30.0 316 Stainless Steel

20233884

Price Range
£ 7.3922 - £ 4.437

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M8 10.0 30.0 316 Stainless Steel

20234072

Price Range
£ 9.8311 - £ 5.8956

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    30.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M4 5.0 8.0 303 Stainless Steel

20234270

Price Range
£ 3.518 - £ 2.1114

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    8.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M8 10.0 60.0 303 Stainless Steel

20235918

Price Range
£ 11.4714 - £ 6.885

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    60.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M2 3.0 8.0 Titanium G2

20241438

Price Range
£ 7.3814 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    8.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 6.0 316 Stainless Steel

20233730

Price Range
£ 4.1008 - £ 2.4582

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    6.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 10.0 316 Stainless Steel

20233938

Price Range
£ 7.0685 - £ 4.2432

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    10.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 50.0 303 Stainless Steel

20234621

Price Range
£ 9.3994 - £ 5.6406

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    50.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M5 6.0 40.0 303 Stainless Steel

20234423

Price Range
£ 6.3238 - £ 3.7944

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    40.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M8 10.0 20.0 316 Stainless Steel

20235123

Price Range
£ 9.5613 - £ 5.7324

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    20.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 30.0 303 Stainless Steel

20235857

Price Range
£ 8.2016 - £ 4.9164

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    30.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 8.0 16.0 316 Stainless Steel

20233952

Price Range
£ 7.0685 - £ 4.2432

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    16.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 50.0 316 Stainless Steel

20235079

Price Range
£ 10.8887 - £ 6.5382

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    50.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0