Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 6.8646 - £ 11.4391 Request the lead time here
M10
12.0
60.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 3.2742 - £ 5.4497 Request the lead time here
M4
5.0
25.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 4.2126 - £ 7.0253 Request the lead time here
M5
6.0
12.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 2.3256 - £ 3.8741 Request the lead time here
M3
4.0
6.0
316 Stainless Steel
4.0
Torx Drive
6.0
£ 4.0392 - £ 6.7339 Request the lead time here
M8
10.0
14.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 6.171 - £ 10.2843 Request the lead time here
M8
10.0
30.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 6.4362 - £ 10.7268 Request the lead time here
M10
12.0
10.0
316 Stainless Steel
16.0
Torx Drive
20.0
£ 2.6928 - £ 4.4893 Request the lead time here
M4
5.0
12.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 5.7936 - £ 9.6584 Request the lead time here
M6
8.0
30.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 6.5382 - £ 10.8887 Request the lead time here
M6
8.0
50.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 8.0376 - £ 13.4031 Request the lead time here
M8
10.0
80.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 3.825 - £ 6.3778 Request the lead time here
M6
10.0
10.0
303 Stainless Steel
11.0
Hex Drive
14.0
£ 4.4268 - £ 7.3814 Request the lead time here
M6
8.0
8.0
316 Stainless Steel
11.0
Hex Drive
12.0
£ 5.0184 - £ 8.3634 Request the lead time here
M10
12.0
20.0
303 Stainless Steel
16.0
Slotted Drive
20.0
£ 3.4986 - £ 5.8274 Request the lead time here
M6
8.0
6.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 4.437 - £ 7.3922 Request the lead time here
M5
6.0
40.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 4.131 - £ 6.885 Request the lead time here
M6
8.0
10.0
316 Stainless Steel
11.0
Hex Drive
12.0
£ 5.7936 - £ 9.6584 Request the lead time here
M6
8.0
30.0
316 Stainless Steel
11.0
Hex Drive
12.0
£ 11.5872 - £ 19.3169 Request the lead time here
M12
16.0
25.0
316 Stainless Steel
18.0
Hex Drive
24.0
£ 2.4174 - £ 4.036 Request the lead time here
M3
4.0
4.0
316 Stainless Steel
4.0
Hex Drive
6.0
  • of 84
Shoulder Screw Cap Head M10 12.0 60.0 303 Stainless Steel

20234737

Price Range
£ 11.4391 - £ 6.8646

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    60.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 25.0 316 Stainless Steel

20234867

Price Range
£ 5.4497 - £ 3.2742

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    25.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 12.0 316 Stainless Steel

20234911

Price Range
£ 7.0253 - £ 4.2126

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    12.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M3 4.0 6.0 316 Stainless Steel

20233709

Price Range
£ 3.8741 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    6.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M8 10.0 14.0 303 Stainless Steel

20235802

Price Range
£ 6.7339 - £ 4.0392

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    14.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 30.0 316 Stainless Steel

20235147

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    30.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M10 12.0 10.0 316 Stainless Steel

20235192

Price Range
£ 10.7268 - £ 6.4362

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    10.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 12.0 316 Stainless Steel

20234836

Price Range
£ 4.4893 - £ 2.6928

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    12.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 30.0 316 Stainless Steel

20235055

Price Range
£ 9.6584 - £ 5.7936

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    30.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 50.0 316 Stainless Steel

20235079

Price Range
£ 10.8887 - £ 6.5382

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    50.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 80.0 303 Stainless Steel

20235949

Price Range
£ 13.4031 - £ 8.0376

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    80.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 10.0 10.0 303 Stainless Steel

20235758

Price Range
£ 6.3778 - £ 3.825

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M6
  • d3
    14.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 8.0 316 Stainless Steel

20233266

Price Range
£ 7.3814 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 20.0 303 Stainless Steel

20228385

Price Range
£ 8.3634 - £ 5.0184

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 8.0 6.0 316 Stainless Steel

20233914

Price Range
£ 5.8274 - £ 3.4986

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    6.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 40.0 316 Stainless Steel

20233891

Price Range
£ 7.3922 - £ 4.437

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    40.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 10.0 316 Stainless Steel

20233273

Price Range
£ 6.885 - £ 4.131

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    10.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 30.0 316 Stainless Steel

20233327

Price Range
£ 9.6584 - £ 5.7936

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    30.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M12 16.0 25.0 316 Stainless Steel

20233549

Price Range
£ 19.3169 - £ 11.5872

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    25.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M3 4.0 4.0 316 Stainless Steel

20233006

Price Range
£ 4.036 - £ 2.4174

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    4.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0