Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 2.5602 - £ 4.2734 Request the lead time here
M4
5.0
14.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 3.1314 - £ 5.2123 Request the lead time here
M4
5.0
50.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 17.9418 - £ 29.9035 Request the lead time here
M12
16.0
75.0
316 Stainless Steel
18.0
Torx Drive
24.0
£ 14.4636 - £ 24.1084 Request the lead time here
M12
16.0
45.0
316 Stainless Steel
18.0
Torx Drive
24.0
£ 19.023 - £ 31.7057 Request the lead time here
M16
20.0
65.0
303 Stainless Steel
22.0
Torx Drive
30.0
£ 6.5994 - £ 10.9966 Request the lead time here
M10
12.0
14.0
316 Stainless Steel
16.0
Torx Drive
20.0
£ 2.8458 - £ 4.7375 Request the lead time here
M4
5.0
18.0
316 Stainless Steel
5.0
Hex Drive
8.0
£ 2.3256 - £ 3.8741 Request the lead time here
M3
4.0
3.0
316 Stainless Steel
4.0
Torx Drive
6.0
£ 2.703 - £ 4.5001 Request the lead time here
M4
5.0
45.0
303 Stainless Steel
5.0
Torx Drive
8.0
£ 2.2134 - £ 3.6907 Request the lead time here
M5
6.0
2.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 6.8034 - £ 11.3311 Request the lead time here
M6
8.0
75.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 3.1314 - £ 5.2123 Request the lead time here
M4
5.0
35.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 6.9666 - £ 11.6117 Request the lead time here
M8
10.0
80.0
303 Stainless Steel
12.0
Torx Drive
14.0
£ 2.5398 - £ 4.2303 Request the lead time here
M5
6.0
5.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 9.7512 - £ 16.2521 Request the lead time here
M5
6.0
100.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 3.0702 - £ 5.1152 Request the lead time here
M5
6.0
14.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 3.7944 - £ 6.3238 Request the lead time here
M5
6.0
35.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 13.6272 - £ 22.7055 Request the lead time here
M12
16.0
80.0
303 Stainless Steel
18.0
Torx Drive
24.0
£ 4.4064 - £ 7.3382 Request the lead time here
M8
10.0
14.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 2.703 - £ 4.5001 Request the lead time here
M6
8.0
5.0
303 Stainless Steel
11.0
Torx Drive
12.0
  • of 84
Shoulder Screw Cap Head M4 5.0 14.0 316 Stainless Steel

20246860

Price Range
£ 4.2734 - £ 2.5602

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    14.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M4 5.0 50.0 316 Stainless Steel

20246914

Price Range
£ 5.2123 - £ 3.1314

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    50.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M12 16.0 75.0 316 Stainless Steel

20247522

Price Range
£ 29.9035 - £ 17.9418

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    75.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M12 16.0 45.0 316 Stainless Steel

20247461

Price Range
£ 24.1084 - £ 14.4636

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    45.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M16 20.0 65.0 303 Stainless Steel

20246617

Price Range
£ 31.7057 - £ 19.023

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    65.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M10 12.0 14.0 316 Stainless Steel

20247324

Price Range
£ 10.9966 - £ 6.5994

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    14.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 18.0 316 Stainless Steel

20245351

Price Range
£ 4.7375 - £ 2.8458

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    18.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M3 4.0 3.0 316 Stainless Steel

20246686

Price Range
£ 3.8741 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    3.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 45.0 303 Stainless Steel

20247928

Price Range
£ 4.5001 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    45.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 2.0 303 Stainless Steel

20245900

Price Range
£ 3.6907 - £ 2.2134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    2.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 75.0 303 Stainless Steel

20246167

Price Range
£ 11.3311 - £ 6.8034

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    75.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 35.0 316 Stainless Steel

20246884

Price Range
£ 5.2123 - £ 3.1314

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    35.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M8 10.0 80.0 303 Stainless Steel

20246266

Price Range
£ 11.6117 - £ 6.9666

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    80.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M5 6.0 5.0 303 Stainless Steel

20247973

Price Range
£ 4.2303 - £ 2.5398

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    5.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 100.0 303 Stainless Steel

20246044

Price Range
£ 16.2521 - £ 9.7512

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    100.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 14.0 303 Stainless Steel

20245955

Price Range
£ 5.1152 - £ 3.0702

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    14.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 35.0 303 Stainless Steel

20248017

Price Range
£ 6.3238 - £ 3.7944

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    35.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M12 16.0 80.0 303 Stainless Steel

20246518

Price Range
£ 22.7055 - £ 13.6272

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    80.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M8 10.0 14.0 316 Stainless Steel

20247225

Price Range
£ 7.3382 - £ 4.4064

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    14.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 8.0 5.0 303 Stainless Steel

20246068

Price Range
£ 4.5001 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    5.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0