Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 4.4268 - £ 7.3814 Request the lead time here
M3
4.0
5.0
Titanium G2
4.0
Hex Drive
6.0
£ 5.5284 - £ 9.216 Request the lead time here
M4
5.0
3.0
Titanium G5
5.0
Hex Drive
8.0
£ 1.8972 - £ 3.1619 Request the lead time here
M4
5.0
8.0
303 Stainless Steel
5.0
Torx Drive
8.0
£ 10.2714 - £ 17.1262 Request the lead time here
M5
6.0
50.0
Titanium G2
6.0
Hex Drive
10.0
£ 10.5366 - £ 17.5687 Request the lead time here
M6
8.0
35.0
Titanium G2
11.0
Hex Drive
12.0
£ 15.0246 - £ 25.0365 Request the lead time here
M10
12.0
30.0
Titanium G2
16.0
Hex Drive
20.0
£ 3.213 - £ 5.3634 Request the lead time here
M6
8.0
8.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 5.5284 - £ 9.216 Request the lead time here
M3
4.0
35.0
Titanium G5
4.0
Hex Drive
6.0
£ 4.6206 - £ 7.6944 Request the lead time here
M3
4.0
12.0
Titanium G2
4.0
Hex Drive
6.0
£ 5.5386 - £ 9.2268 Request the lead time here
M5
6.0
5.0
Titanium G2
6.0
Hex Drive
10.0
£ 4.6206 - £ 7.6944 Request the lead time here
M2
3.0
16.0
Titanium G2
4.0
Hex Drive
5.0
£ 5.5284 - £ 9.216 Request the lead time here
M2
3.0
16.0
Titanium G5
4.0
Hex Drive
5.0
£ 4.6206 - £ 7.6944 Request the lead time here
M2
3.0
20.0
Titanium G2
4.0
Hex Drive
5.0
£ 13.8312 - £ 23.0508 Request the lead time here
M10
12.0
12.0
Titanium G5
16.0
Hex Drive
20.0
£ 15.0246 - £ 25.0365 Request the lead time here
M10
12.0
55.0
Titanium G2
16.0
Hex Drive
20.0
£ 4.6206 - £ 7.6944 Request the lead time here
M3
4.0
40.0
Titanium G2
4.0
Hex Drive
6.0
£ 11.8524 - £ 19.7594 Request the lead time here
M6
8.0
60.0
Titanium G2
11.0
Hex Drive
12.0
£ 5.5386 - £ 9.2268 Request the lead time here
M5
6.0
6.0
Titanium G2
6.0
Hex Drive
10.0
£ 21.7362 - £ 36.2274 Request the lead time here
M5
6.0
90.0
Titanium G2
6.0
Hex Drive
10.0
£ 15.0246 - £ 25.0365 Request the lead time here
M10
12.0
25.0
Titanium G2
16.0
Hex Drive
20.0
  • of 84
Shoulder Screw Cap Head M3 4.0 5.0 Titanium G2

20241544

Price Range
£ 7.3814 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    5.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 3.0 Titanium G5

20243210

Price Range
£ 9.216 - £ 5.5284

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    3.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M4 5.0 8.0 303 Stainless Steel

20241315

Price Range
£ 3.1619 - £ 1.8972

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    8.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 50.0 Titanium G2

20242077

Price Range
£ 17.1262 - £ 10.2714

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    50.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 35.0 Titanium G2

20242275

Price Range
£ 17.5687 - £ 10.5366

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    35.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 30.0 Titanium G2

20242473

Price Range
£ 25.0365 - £ 15.0246

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 8.0 8.0 303 Stainless Steel

20241322

Price Range
£ 5.3634 - £ 3.213

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M3 4.0 35.0 Titanium G5

20243166

Price Range
£ 9.216 - £ 5.5284

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    35.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 12.0 Titanium G2

20241599

Price Range
£ 7.6944 - £ 4.6206

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    12.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M5 6.0 5.0 Titanium G2

20241926

Price Range
£ 9.2268 - £ 5.5386

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    5.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M2 3.0 16.0 Titanium G2

20241476

Price Range
£ 7.6944 - £ 4.6206

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    16.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M2 3.0 16.0 Titanium G5

20242978

Price Range
£ 9.216 - £ 5.5284

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    16.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M2 3.0 20.0 Titanium G2

20241490

Price Range
£ 7.6944 - £ 4.6206

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    20.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M10 12.0 12.0 Titanium G5

20243913

Price Range
£ 23.0508 - £ 13.8312

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    12.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 55.0 Titanium G2

20242527

Price Range
£ 25.0365 - £ 15.0246

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    55.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M3 4.0 40.0 Titanium G2

20241674

Price Range
£ 7.6944 - £ 4.6206

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    40.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M6 8.0 60.0 Titanium G2

20242329

Price Range
£ 19.7594 - £ 11.8524

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    60.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 6.0 Titanium G2

20241933

Price Range
£ 9.2268 - £ 5.5386

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    6.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 90.0 Titanium G2

20242121

Price Range
£ 36.2274 - £ 21.7362

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    90.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M10 12.0 25.0 Titanium G2

20242466

Price Range
£ 25.0365 - £ 15.0246

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    25.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0