This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 5.049 - £ 8.4066 | Request the lead time here |
M10
|
12.0
|
16.0
|
303 Stainless Steel
|
16.0
|
Slotted Drive
|
20.0
|
||
| £ 6.7014 - £ 11.1693 | Request the lead time here |
M10
|
12.0
|
30.0
|
416 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 16.7892 - £ 27.9826 | Request the lead time here |
M16
|
20.0
|
45.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 3.4476 - £ 5.7411 | Request the lead time here |
M5
|
6.0
|
12.0
|
303 Stainless Steel
|
6.0
|
Slotted Drive
|
10.0
|
||
| £ 1.9992 - £ 3.3346 | Request the lead time here |
M3
|
4.0
|
4.0
|
303 Stainless Steel
|
4.0
|
Slotted Drive
|
6.0
|
||
| £ 10.5366 - £ 17.5687 | Request the lead time here |
M12
|
16.0
|
35.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 25.6428 - £ 42.7347 | Request the lead time here |
M16
|
20.0
|
70.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 2.0706 - £ 3.4533 | Request the lead time here |
M3
|
4.0
|
10.0
|
303 Stainless Steel
|
4.0
|
Slotted Drive
|
6.0
|
||
| £ 15.9834 - £ 26.6336 | Request the lead time here |
M12
|
16.0
|
90.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 6.8136 - £ 11.3527 | Request the lead time here |
M10
|
12.0
|
30.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 3.825 - £ 6.3778 | Request the lead time here |
M5
|
6.0
|
30.0
|
303 Stainless Steel
|
6.0
|
Slotted Drive
|
10.0
|
||
| £ 2.703 - £ 4.5108 | Request the lead time here |
M4
|
5.0
|
20.0
|
303 Stainless Steel
|
5.0
|
Slotted Drive
|
8.0
|
||
| £ 2.2134 - £ 3.6907 | Request the lead time here |
M4
|
5.0
|
14.0
|
303 Stainless Steel
|
5.0
|
Slotted Drive
|
8.0
|
||
| £ 2.0706 - £ 3.4533 | Request the lead time here |
M4
|
5.0
|
5.0
|
303 Stainless Steel
|
5.0
|
Slotted Drive
|
8.0
|
||
| £ 7.3032 - £ 12.1729 | Request the lead time here |
M6
|
8.0
|
70.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 1.9992 - £ 3.3346 | Request the lead time here |
M3
|
4.0
|
8.0
|
303 Stainless Steel
|
4.0
|
Slotted Drive
|
6.0
|
||
| £ 26.8362 - £ 44.7311 | Request the lead time here |
M16
|
20.0
|
100.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 5.2326 - £ 8.7196 | 1 In stock |
M10
|
12.0
|
8.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 5.3754 - £ 8.957 | Request the lead time here |
M6
|
8.0
|
45.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 21.573 - £ 35.9468 | Request the lead time here |
M16
|
20.0
|
65.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue