Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 9.4146 - £ 15.6909 Request the lead time here
M6
8.0
90.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 21.573 - £ 35.9468 Request the lead time here
M16
20.0
50.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 3.6516 - £ 6.0864 Request the lead time here
M6
8.0
16.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 4.7736 - £ 7.9642 Request the lead time here
M6
8.0
35.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 16.7892 - £ 27.9826 Request the lead time here
M16
20.0
30.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 25.6428 - £ 42.7347 Request the lead time here
M16
20.0
75.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 15.9834 - £ 26.6336 Request the lead time here
M12
16.0
100.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 6.8136 - £ 11.3527 Request the lead time here
M10
12.0
60.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 2.3766 - £ 3.9605 Request the lead time here
M3
4.0
20.0
316 Stainless Steel
4.0
Hex Drive
6.0
£ 4.6716 - £ 7.7915 Request the lead time here
M10
12.0
10.0
303 Stainless Steel
16.0
Slotted Drive
20.0
£ 2.8968 - £ 4.8346 Request the lead time here
M5
6.0
6.0
316 Stainless Steel
6.0
Hex Drive
10.0
£ 2.4174 - £ 4.0252 Request the lead time here
M4
5.0
25.0
303 Stainless Steel
5.0
Slotted Drive
8.0
£ 2.3766 - £ 3.9605 Request the lead time here
M3
4.0
12.0
316 Stainless Steel
4.0
Hex Drive
6.0
£ 5.0694 - £ 8.4498 Request the lead time here
M10
12.0
20.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 2.4786 - £ 4.1331 Request the lead time here
M4
5.0
6.0
316 Stainless Steel
5.0
Hex Drive
8.0
£ 2.703 - £ 4.5001 Request the lead time here
M6
8.0
6.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 5.0694 - £ 8.4498 Request the lead time here
M8
10.0
50.0
303 Stainless Steel
12.0
Torx Drive
14.0
£ 6.5382 - £ 10.8995 Request the lead time here
M10
12.0
70.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 3.3966 - £ 5.6548 Request the lead time here
M8
10.0
16.0
303 Stainless Steel
12.0
Torx Drive
14.0
£ 6.0894 - £ 10.1441 Request the lead time here
M10
12.0
25.0
303 Stainless Steel
16.0
Torx Drive
20.0
  • of 84
Shoulder Screw Cap Head M6 8.0 90.0 303 Stainless Steel

20231170

Price Range
£ 15.6909 - £ 9.4146

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    90.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M16 20.0 50.0 303 Stainless Steel

20231583

Price Range
£ 35.9468 - £ 21.573

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    50.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M6 8.0 16.0 303 Stainless Steel

20231026

Price Range
£ 6.0864 - £ 3.6516

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    16.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 35.0 303 Stainless Steel

20231071

Price Range
£ 7.9642 - £ 4.7736

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    35.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M16 20.0 30.0 303 Stainless Steel

20231545

Price Range
£ 27.9826 - £ 16.7892

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    30.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M16 20.0 75.0 303 Stainless Steel

20231637

Price Range
£ 42.7347 - £ 25.6428

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    75.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M12 16.0 100.0 303 Stainless Steel

20231538

Price Range
£ 26.6336 - £ 15.9834

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    100.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M10 12.0 60.0 303 Stainless Steel

20231330

Price Range
£ 11.3527 - £ 6.8136

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    60.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M3 4.0 20.0 316 Stainless Steel

20228606

Price Range
£ 3.9605 - £ 2.3766

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    20.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M10 12.0 10.0 303 Stainless Steel

20228361

Price Range
£ 7.7915 - £ 4.6716

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    10.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 6.0 316 Stainless Steel

20226923

Price Range
£ 4.8346 - £ 2.8968

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    6.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M4 5.0 25.0 303 Stainless Steel

20225803

Price Range
£ 4.0252 - £ 2.4174

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    25.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M3 4.0 12.0 316 Stainless Steel

20228415

Price Range
£ 3.9605 - £ 2.3766

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    12.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M10 12.0 20.0 303 Stainless Steel

20225384

Price Range
£ 8.4498 - £ 5.0694

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 6.0 316 Stainless Steel

20228460

Price Range
£ 4.1331 - £ 2.4786

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    6.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 6.0 303 Stainless Steel

20228569

Price Range
£ 4.5001 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    6.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 50.0 303 Stainless Steel

20225346

Price Range
£ 8.4498 - £ 5.0694

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    50.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M10 12.0 70.0 303 Stainless Steel

20225445

Price Range
£ 10.8995 - £ 6.5382

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    70.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M8 10.0 16.0 303 Stainless Steel

20225292

Price Range
£ 5.6548 - £ 3.3966

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    16.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M10 12.0 25.0 303 Stainless Steel

20225391

Price Range
£ 10.1441 - £ 6.0894

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    25.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0