These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 15.963 - £ 39.8965 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
160.0
|
Standard Thread
|
||
| £ 4.0902 - £ 10.2304 | Request the lead time here |
13.0
|
20.5
|
10.0
|
303 Stainless Steel
|
M12
|
50.0
|
Long Thread
|
||
| £ 5.2734 - £ 13.1765 | Request the lead time here |
13.0
|
22.5
|
10.0
|
303 Stainless Steel
|
M12
|
60.0
|
Long Thread
|
||
| £ 17.5644 - £ 43.911 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
200.0
|
Standard Thread
|
||
| £ 6.7524 - £ 16.8888 | Request the lead time here |
23.0
|
32.5
|
14.0
|
Steel
|
M22
|
50.0
|
Standard Thread
|
||
| £ 9.5268 - £ 23.817 | Request the lead time here |
17.0
|
27.0
|
11.5
|
303 Stainless Steel
|
M16
|
70.0
|
Long Thread
|
||
| £ 7.7214 - £ 19.3061 | Request the lead time here |
13.0
|
22.5
|
10.0
|
303 Stainless Steel
|
M12
|
80.0
|
Long Thread
|
||
| £ 3.06 - £ 7.6512 | Request the lead time here |
11.0
|
17.5
|
6.4
|
303 Stainless Steel
|
M10
|
40.0
|
Long Thread
|
||
| £ 0.6936 - £ 1.7374 | Request the lead time here |
12.74
|
20.5
|
8.0
|
Steel
|
M12
|
55.0
|
Construction Grade
|
||
| £ 1.9278 - £ 4.8238 | Request the lead time here |
24.71
|
33.0
|
15.0
|
Steel
|
M24
|
60.0
|
Construction Grade
|
||
| £ 2.091 - £ 5.2231 | Request the lead time here |
24.71
|
33.0
|
15.0
|
Steel
|
M24
|
100.0
|
Construction Grade
|
||
| £ 0.7956 - £ 1.9856 | Request the lead time here |
16.74
|
24.5
|
10.0
|
Steel
|
M16
|
85.0
|
Construction Grade
|
||
| £ 1.632 - £ 4.09 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
70.0
|
Construction Grade
|
||
| £ 1.887 - £ 4.7051 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
110.0
|
Construction Grade
|
||
| £ 2.5398 - £ 6.3562 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
48.0
|
Short Thread
|
||
| £ 5.508 - £ 13.7808 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
105.0
|
Short Thread
|
||
| £ 2.4582 - £ 6.1512 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
45.0
|
Short Thread
|
||
| £ 5.253 - £ 13.1225 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
90.0
|
Short Thread
|
||
| £ 2.5398 - £ 6.3562 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
50.0
|
Short Thread
|
||
| £ 3.1212 - £ 7.7915 | Request the lead time here |
17.0
|
19.0
|
10.0
|
Steel
|
M16
|
48.0
|
Short Thread
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue