Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.4276 - £ 6.0648 | Request the lead time here |
11.0
|
17.5
|
6.4
|
Steel
|
M10
|
32.0
|
Standard Thread
|
||
| £ 5.763 - £ 14.4067 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
110.0
|
Short Thread
|
||
| £ 4.7532 - £ 11.8815 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
100.0
|
Short Thread
|
||
| £ 6.4056 - £ 16.0255 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
55.0
|
Short Thread
|
||
| £ 6.5076 - £ 16.2629 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
75.0
|
Short Thread
|
||
| £ 5.763 - £ 14.4067 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
120.0
|
Short Thread
|
||
| £ 8.1396 - £ 20.3529 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
150.0
|
Short Thread
|
||
| £ 6.732 - £ 16.8241 | Request the lead time here |
21.0
|
29.5
|
12.5
|
Steel
|
M20
|
160.0
|
Short Thread
|
||
| £ 6.8646 - £ 17.1694 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
105.0
|
Short Thread
|
||
| £ 5.6202 - £ 14.0398 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
100.0
|
Short Thread
|
||
| £ 4.2432 - £ 10.6081 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
65.0
|
Short Thread
|
||
| £ 1.3872 - £ 3.4641 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
32.0
|
Standard Thread
|
||
| £ 5.1612 - £ 12.9067 | Request the lead time here |
19.0
|
27.5
|
11.5
|
Steel
|
M18
|
50.0
|
Standard Thread
|
||
| £ 10.1184 - £ 25.2847 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
90.0
|
Standard Thread
|
||
| £ 1.4382 - £ 3.5828 | Request the lead time here |
9.0
|
16.5
|
5.3
|
Steel
|
M8
|
60.0
|
Standard Thread
|
||
| £ 4.2126 - £ 10.5433 | Request the lead time here |
9.0
|
16.5
|
5.3
|
Steel
|
M8
|
80.0
|
Standard Thread
|
||
| £ 18.87 - £ 47.17 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
200.0
|
Standard Thread
|
||
| £ 10.7304 - £ 26.8387 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
100.0
|
Standard Thread
|
||
| £ 12.8214 - £ 32.051 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
120.0
|
Standard Thread
|
||
| £ 3.009 - £ 7.5325 | Request the lead time here |
11.0
|
17.5
|
6.4
|
303 Stainless Steel
|
M10
|
30.0
|
Long Thread