These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.7446 - £ 1.8669 | Request the lead time here |
16.74
|
24.5
|
10.0
|
Steel
|
M16
|
60.0
|
Construction Grade
|
||
| £ 0.7854 - £ 1.9532 | Request the lead time here |
16.74
|
24.5
|
10.0
|
Steel
|
M16
|
80.0
|
Construction Grade
|
||
| £ 1.5606 - £ 3.9065 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
55.0
|
Construction Grade
|
||
| £ 28.6008 - £ 71.4943 | Request the lead time here |
44.0
|
56.0
|
26.0
|
Steel
|
M42
|
120.0
|
Standard Thread
|
||
| £ 32.2422 - £ 80.6132 | Request the lead time here |
38.0
|
54.0
|
22.0
|
Steel
|
M36
|
200.0
|
Standard Thread
|
||
| £ 30.3042 - £ 75.757 | Request the lead time here |
44.0
|
56.0
|
26.0
|
Steel
|
M42
|
140.0
|
Standard Thread
|
||
| £ 1.7748 - £ 4.4353 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
90.0
|
Construction Grade
|
||
| £ 1.6626 - £ 4.1547 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
75.0
|
Construction Grade
|
||
| £ 1.9992 - £ 5.0073 | Request the lead time here |
24.71
|
33.0
|
15.0
|
Steel
|
M24
|
75.0
|
Construction Grade
|
||
| £ 0.7956 - £ 1.9856 | Request the lead time here |
16.74
|
24.5
|
10.0
|
Steel
|
M16
|
85.0
|
Construction Grade
|
||
| £ 1.632 - £ 4.09 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
70.0
|
Construction Grade
|
||
| £ 0.7344 - £ 1.8345 | Request the lead time here |
16.74
|
24.5
|
10.0
|
Steel
|
M16
|
50.0
|
Construction Grade
|
||
| £ 0.7446 - £ 1.8669 | Request the lead time here |
12.74
|
20.5
|
8.0
|
Steel
|
M12
|
75.0
|
Construction Grade
|
||
| £ 1.5912 - £ 3.9713 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
60.0
|
Construction Grade
|
||
| £ 1.683 - £ 4.2195 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
80.0
|
Construction Grade
|
||
| £ 2.0502 - £ 5.1368 | Request the lead time here |
24.71
|
33.0
|
15.0
|
Steel
|
M24
|
85.0
|
Construction Grade
|
||
| £ 2.0808 - £ 5.1907 | Request the lead time here |
24.71
|
33.0
|
15.0
|
Steel
|
M24
|
90.0
|
Construction Grade
|
||
| £ 1.6728 - £ 4.1763 | Request the lead time here |
11.0
|
13.5
|
6.4
|
Steel
|
M10
|
32.0
|
Short Thread
|
||
| £ 2.703 - £ 6.7663 | Request the lead time here |
11.0
|
15.5
|
6.4
|
Steel
|
M10
|
55.0
|
Short Thread
|
||
| £ 2.1012 - £ 5.2447 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
32.0
|
Short Thread
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue