Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 7.701 - £ 19.2414 | Request the lead time here |
32.0
|
34.0
|
19.0
|
Steel
|
M30
|
90.0
|
Short Thread
|
||
| £ 8.6394 - £ 21.5939 | Request the lead time here |
32.0
|
34.0
|
19.0
|
Steel
|
M30
|
130.0
|
Short Thread
|
||
| £ 3.876 - £ 9.68 | Request the lead time here |
11.0
|
17.5
|
6.4
|
Steel
|
M10
|
45.0
|
Standard Thread
|
||
| £ 5.3346 - £ 13.3492 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
65.0
|
Standard Thread
|
||
| £ 1.8258 - £ 4.5756 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
40.0
|
Standard Thread
|
||
| £ 7.9764 - £ 19.932 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
140.0
|
Short Thread
|
||
| £ 6.6198 - £ 16.5435 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
90.0
|
Short Thread
|
||
| £ 6.783 - £ 16.9536 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
100.0
|
Short Thread
|
||
| £ 6.9462 - £ 17.3744 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
110.0
|
Short Thread
|
||
| £ 7.6194 - £ 19.0579 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
130.0
|
Short Thread
|
||
| £ 8.9148 - £ 22.2846 | Request the lead time here |
38.0
|
40.0
|
22.0
|
Steel
|
M36
|
120.0
|
Short Thread
|
||
| £ 6.6198 - £ 16.5435 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
150.0
|
Short Thread
|
||
| £ 6.6606 - £ 16.6406 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
60.0
|
Short Thread
|
||
| £ 7.2726 - £ 18.173 | Request the lead time here |
32.0
|
34.0
|
19.0
|
Steel
|
M30
|
80.0
|
Short Thread
|
||
| £ 3.8964 - £ 9.7448 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
80.0
|
Short Thread
|
||
| £ 6.1098 - £ 15.2701 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
120.0
|
Short Thread
|
||
| £ 4.1106 - £ 10.2843 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
55.0
|
Short Thread
|
||
| £ 1.6728 - £ 4.1763 | Request the lead time here |
11.0
|
13.5
|
6.4
|
Steel
|
M10
|
30.0
|
Short Thread
|
||
| £ 2.5398 - £ 6.3562 | Request the lead time here |
11.0
|
13.5
|
6.4
|
Steel
|
M10
|
50.0
|
Short Thread
|
||
| £ 2.1012 - £ 5.2447 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
30.0
|
Short Thread