Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.703 - £ 6.7663 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
60.0
|
Short Thread
|
||
| £ 3.0498 - £ 7.6296 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
75.0
|
Short Thread
|
||
| £ 2.4582 - £ 6.1512 | Request the lead time here |
15.0
|
17.0
|
8.8
|
Steel
|
M14
|
40.0
|
Short Thread
|
||
| £ 5.508 - £ 13.7808 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
105.0
|
Short Thread
|
||
| £ 6.4668 - £ 16.1658 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
65.0
|
Short Thread
|
||
| £ 2.5398 - £ 6.3562 | Request the lead time here |
15.0
|
17.0
|
8.8
|
Steel
|
M14
|
45.0
|
Short Thread
|
||
| £ 3.0192 - £ 7.5433 | Request the lead time here |
17.0
|
19.0
|
10.0
|
Steel
|
M16
|
42.0
|
Short Thread
|
||
| £ 2.7948 - £ 6.9821 | Request the lead time here |
15.0
|
19.0
|
8.8
|
Steel
|
M14
|
55.0
|
Short Thread
|
||
| £ 2.9886 - £ 7.4677 | Request the lead time here |
17.0
|
19.0
|
10.0
|
Steel
|
M16
|
40.0
|
Short Thread
|
||
| £ 3.7332 - £ 9.3347 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
110.0
|
Short Thread
|
||
| £ 2.9682 - £ 7.4246 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
70.0
|
Short Thread
|
||
| £ 3.8964 - £ 9.7448 | Request the lead time here |
21.0
|
22.5
|
12.5
|
Steel
|
M20
|
50.0
|
Short Thread
|
||
| £ 5.253 - £ 13.1225 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
90.0
|
Short Thread
|
||
| £ 2.4072 - £ 6.0109 | Request the lead time here |
15.0
|
17.0
|
8.8
|
Steel
|
M14
|
42.0
|
Short Thread
|
||
| £ 3.213 - £ 8.0397 | Request the lead time here |
15.0
|
19.0
|
8.8
|
Steel
|
M14
|
80.0
|
Short Thread
|
||
| £ 2.5398 - £ 6.3562 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
50.0
|
Short Thread
|
||
| £ 3.3864 - £ 8.4606 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
90.0
|
Short Thread
|
||
| £ 3.6822 - £ 9.216 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
60.0
|
Short Thread
|
||
| £ 4.7328 - £ 11.8275 | Request the lead time here |
17.0
|
21.0
|
10.0
|
Steel
|
M16
|
90.0
|
Short Thread
|
||
| £ 2.4582 - £ 6.1512 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
45.0
|
Short Thread