Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 18.411 - £ 46.0153 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
110.0
|
Standard Thread
|
||
| £ 20.4612 - £ 51.1521 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
150.0
|
Standard Thread
|
||
| £ 22.5012 - £ 56.2458 | Request the lead time here |
28.0
|
44.5
|
17.0
|
Steel
|
M27
|
180.0
|
Standard Thread
|
||
| £ 23.919 - £ 59.7962 | Request the lead time here |
28.0
|
44.5
|
17.0
|
Steel
|
M27
|
200.0
|
Standard Thread
|
||
| £ 4.3656 - £ 10.9103 | Request the lead time here |
11.0
|
13.5
|
6.4
|
303 Stainless Steel
|
M10
|
40.0
|
Short Thread
|
||
| £ 4.6206 - £ 11.547 | Request the lead time here |
9.0
|
11.5
|
5.3
|
303 Stainless Steel
|
M8
|
45.0
|
Short Thread
|
||
| £ 6.5484 - £ 16.3816 | Request the lead time here |
11.0
|
15.5
|
6.4
|
303 Stainless Steel
|
M10
|
60.0
|
Short Thread
|
||
| £ 18.0744 - £ 45.1844 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
135.0
|
Standard Thread
|
||
| £ 19.7268 - £ 49.3176 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
145.0
|
Standard Thread
|
||
| £ 17.595 - £ 43.9865 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
105.0
|
Standard Thread
|
||
| £ 16.8096 - £ 42.0332 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
130.0
|
Standard Thread
|
||
| £ 7.3848 - £ 18.4536 | Request the lead time here |
11.0
|
15.5
|
6.4
|
303 Stainless Steel
|
M10
|
100.0
|
Short Thread
|
||
| £ 4.5288 - £ 11.3096 | Request the lead time here |
9.0
|
11.5
|
5.3
|
303 Stainless Steel
|
M8
|
40.0
|
Short Thread
|
||
| £ 19.4718 - £ 48.6809 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
115.0
|
Standard Thread
|
||
| £ 14.076 - £ 35.2022 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
75.0
|
Standard Thread
|
||
| £ 10.8426 - £ 27.1085 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
85.0
|
Standard Thread
|
||
| £ 29.4882 - £ 73.7282 | Request the lead time here |
38.0
|
54.0
|
22.0
|
Steel
|
M36
|
170.0
|
Standard Thread
|
||
| £ 28.6008 - £ 71.4943 | Request the lead time here |
44.0
|
56.0
|
26.0
|
Steel
|
M42
|
120.0
|
Standard Thread
|
||
| £ 32.2422 - £ 80.6132 | Request the lead time here |
38.0
|
54.0
|
22.0
|
Steel
|
M36
|
200.0
|
Standard Thread
|
||
| £ 2.907 - £ 7.2735 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
48.0
|
Standard Thread