Menu Search

Sheet Metal Plugs

In stock

Sheet Metal Plugs are used to blank holes during transportation or can be used on finished products to provide a clean finish. The Nylon (PA 66) plug protects the handler from fabricated holes associated with hazardous shards. They can also be used to protect internal threads from damage in transportation.

Available in three colours, usefule for the purpose of colour identification or to match finished product aesthetics.

Sheet Metal Plugs can be easily pushed into applications without any fixing requirement and can easily be removed.

  • Used to blank holes during transportation.
  • Easily pushes into applications without the need for fixing.
  • Provides a clean finish to your applications.
Material: Nylon 6/6, PA66, Nylon Colour: Natural, Black, Grey, White, Beige Material Flammability Standard: UL94 V-2, Series Code: SR2041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
91 results
Product SKUs information
Essentra Part Number Price range Availability D Colour d H Type View
£ 0.1173 - £ 0.1223 66 In stock
22.0 mm
Natural
18.0 mm
5
£ 0.052 - £ 0.0542 Request the lead time here
5.2 mm
Natural
3.2 mm
10407929 £ 0.1516 - £ 0.1573 Request the lead time here
27.8 mm
Black
22.0 mm
3
£ 0.0405 - £ 0.0422 Request the lead time here
10.0 mm
Natural
6.0 mm
5
£ 0.0539 - £ 0.0665 491 In stock
18.0 mm
Natural
14.0 mm
5
£ 0.0517 - £ 0.054 2000 In stock
14.0 mm
Natural
10.0 mm
5
Request the lead time here
5.2 mm
Natural
3.2 mm
1
10407899 £ 0.0517 - £ 0.0639 334 In stock
16.0 mm
Natural
12.0 mm
5
£ 0.052 - £ 0.0542 Request the lead time here
6.4 mm
Natural
3.8 mm
£ 0.053 - £ 0.0552 991 In stock
10.7 mm
Black
6.4 mm
£ 0.0625 - £ 0.065 8988 In stock
18.6 mm
Natural
14.3 mm
£ 0.0527 - £ 0.055 2000 In stock
8.7 mm
Natural
4.7 mm
£ 0.0592 - £ 0.0731 223 In stock
14.7 mm
Black
9.5 mm
10408094 £ 0.0814 - £ 0.1005 1182 In stock
31.0 mm
Natural
25.4 mm
£ 0.0976 - £ 0.1017 1397 In stock
26.2 mm
Natural
20.6 mm
£ 0.0418 - £ 0.0517 Request the lead time here
14.7 mm
Natural
9.5 mm
£ 0.0722 - £ 0.0891 49438 In stock
25.0 mm
Natural
20 mm
£ 0.053 - £ 0.0552 Request the lead time here
10.7 mm
Natural
6.4 mm
£ 0.0527 - £ 0.055 874 In stock
8.7 mm
Natural
4.7 mm
£ 0.053 - £ 0.0552 9856 In stock
10.7 mm
Black
6.4 mm
  • of 5
Sheet Metal Plug 18.0 mm 22.0 mm 0.8-4.0 Nylon 6/6 Natural

10407912

Price Range
£ 0.1223 - £ 0.1173

Stock Levels
66 In stock
Attributes
  • D
    22.0 mm
  • d
    18.0 mm
  • h
    2.0 mm
  • Minimum Panel Thickness
    0.8 mm
  • Maximum Panel Thickness
    4.0 mm
Sheet Metal Plug 0.203 in 2.4 mm Nylon 6/6 Natural

10407936

Price Range
£ 0.0542 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • D
    5.2 mm
  • d
    3.2 mm
  • h
    1.0 mm
  • Compatible Panel Thickness Range
    0.8 - 2.4 mm
  • Colour
    Natural
Sheet Metal Plug 22.0 mm 27.8 mm 0.8-4.0 Nylon 6/6 Black

10407929

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • D
    27.8 mm
  • d
    22.0 mm
  • h
    2.0 mm
  • Minimum Panel Thickness
    0.8 mm
  • Maximum Panel Thickness
    4.0 mm
Sheet Metal Plug 6.0 mm 10.0 mm 0.8-1.6 Nylon 6/6 Natural

10407875

Price Range
£ 0.0422 - £ 0.0405

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • d
    6.0 mm
  • h
    2.0 mm
  • Minimum Panel Thickness
    0.8 mm
  • Maximum Panel Thickness
    1.6 mm
Sheet Metal Plug 14.0 mm 18.0 mm 0.8-3.5 Nylon 6/6 Natural

10407905

Price Range
£ 0.0665 - £ 0.0539

Stock Levels
491 In stock
Attributes
  • D
    18.0 mm
  • d
    14.0 mm
  • h
    2.0 mm
  • Minimum Panel Thickness
    0.8 mm
  • Maximum Panel Thickness
    3.5 mm
Sheet Metal Plug 10.0 mm 14.0 mm 0.8-3.5 Nylon 6/6 Natural

10407882

Price Range
£ 0.054 - £ 0.0517

Stock Levels
2000 In stock
Attributes
  • D
    14.0 mm
  • d
    10.0 mm
  • h
    2.0 mm
  • Minimum Panel Thickness
    0.8 mm
  • Maximum Panel Thickness
    3.5 mm
Sheet Metal Plug 3.18 mm 5.16 mm 20.6 mm PA66 Natural

10407943


Stock Levels
Request the lead time here
Attributes
  • D
    5.2 mm
  • d
    3.2 mm
  • h
    1.0 mm
  • Compatible Panel Thickness Range
    0.79 - 20.6 mm
  • Minimum Panel Thickness
    0.79 mm
Sheet Metal Plug 12.0 mm 16.0 mm 0.8-3.5 Nylon 6/6 Natural

10407899

Price Range
£ 0.0639 - £ 0.0517

Stock Levels
334 In stock
Attributes
  • D
    16.0 mm
  • d
    12.0 mm
  • h
    2.0 mm
  • Minimum Panel Thickness
    0.8 mm
  • Maximum Panel Thickness
    3.5 mm
Sheet Metal Plug 0.250 in 2.4 mm Nylon 6/6 Natural

10407950

Price Range
£ 0.0542 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • D
    6.4 mm
  • d
    3.8 mm
  • h
    2.0 mm
  • Compatible Panel Thickness Range
    0.8 - 2.4 mm
  • Colour
    Natural
Sheet Metal Plug 0.422 in 1.6 mm Nylon 6/6 Black

10407998

Price Range
£ 0.0552 - £ 0.053

Stock Levels
991 In stock
Attributes
  • D
    10.7 mm
  • d
    6.4 mm
  • h
    1.0 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Colour
    Black
Sheet Metal Plug 0.734 in 3.6 mm Nylon 6/6 Natural

10408063

Price Range
£ 0.065 - £ 0.0625

Stock Levels
8988 In stock
Attributes
  • D
    18.6 mm
  • d
    14.3 mm
  • h
    1.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.6 mm
  • Colour
    Natural
Sheet Metal Plug 0.344 in 3.6 mm Nylon 6/6 Natural

10407981

Price Range
£ 0.055 - £ 0.0527

Stock Levels
2000 In stock
Attributes
  • D
    8.7 mm
  • d
    4.7 mm
  • h
    2.0 mm
  • Compatible Panel Thickness Range
    0.8 - 3.6 mm
  • Colour
    Natural
Sheet Metal Plug 0.578 in 3.6 mm Nylon 6/6 Black

10408025

Price Range
£ 0.0731 - £ 0.0592

Stock Levels
223 In stock
Attributes
  • D
    14.7 mm
  • d
    9.5 mm
  • h
    1.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.6 mm
  • Colour
    Black
Sheet Metal Plug 1.219 in 2.8 mm Nylon 6/6 Natural

10408094

Price Range
£ 0.1005 - £ 0.0814

Stock Levels
1182 In stock
Attributes
  • D
    31.0 mm
  • d
    25.4 mm
  • h
    1.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.8 mm
  • Colour
    Natural
Sheet Metal Plug 1.031 in 2.8 mm Nylon 6/6 Natural

10408087

Price Range
£ 0.1017 - £ 0.0976

Stock Levels
1397 In stock
Attributes
  • D
    26.2 mm
  • d
    20.6 mm
  • h
    1.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.8 mm
  • Colour
    Natural
Sheet Metal Plug 0.578 in 3.6 mm Nylon 6/6 Natural

10408032

Price Range
£ 0.0517 - £ 0.0418

Stock Levels
Request the lead time here
Attributes
  • D
    14.7 mm
  • d
    9.5 mm
  • h
    1.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.6 mm
  • Colour
    Natural
Sheet Metal Plug 0.984 in 2 mm Nylon 6/6 Natural

10408070

Price Range
£ 0.0891 - £ 0.0722

Stock Levels
49438 In stock
Attributes
  • D
    25.0 mm
  • d
    20 mm
  • h
    1.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2 mm
  • Colour
    Natural
Sheet Metal Plug 0.422 in 1.6 mm Nylon 6/6 Natural

10408001

Price Range
£ 0.0552 - £ 0.053

Stock Levels
Request the lead time here
Attributes
  • D
    10.7 mm
  • d
    6.4 mm
  • h
    1.0 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Colour
    Natural
Sheet Metal Plug 0.344 in 3.6 mm Nylon 6/6 Natural

10407974

Price Range
£ 0.055 - £ 0.0527

Stock Levels
874 In stock
Attributes
  • D
    8.7 mm
  • d
    4.7 mm
  • h
    2.0 mm
  • Compatible Panel Thickness Range
    0.8 - 3.6 mm
  • Colour
    Natural
Sheet Metal Plug 0.422 in 1.6 mm Nylon 6/6 Black

10408018

Price Range
£ 0.0552 - £ 0.053

Stock Levels
9856 In stock
Attributes
  • D
    10.7 mm
  • d
    6.4 mm
  • h
    1.0 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Colour
    Black