Menu Search

Set Screws - Plastic Slotted

In stock

Set Screws, commonly known as a Plastic Grub Screw, are used to secure objects by applying pressure or friction with or against another object, like fixing a pulley or a gear to a shaft.

Our Slotted Screw offer is made from Natural Nylon 6/6, and available in a wide range of thread size, thread lengths and slot sizes. Plastic Set Screws are ideal when the screw head should sit proud of the work-piece in application.

  • Corrosion free and resistant to most chemicals
  • Refer to standard DIN 551 for guidance purposes only
  • Meets dimensional tolerance of NFE 25-125, DIN 912
  • Flame resistance rating: UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
£ 0.0469 - £ 0.0579 Request the lead time here
M4 x 0.7
40.0 mm
£ 0.0398 - £ 0.0491 Request the lead time here
M6 x 1.0
5.0 mm
£ 0.0346 - £ 0.0427 Request the lead time here
M5
12.0 mm
£ 0.057 - £ 0.0703 Request the lead time here
M6 x 1.0
20.0 mm
£ 0.0348 - £ 0.0429 Request the lead time here
M5
6.0 mm
£ 0.0318 - £ 0.0393 Request the lead time here
M4 x 0.7
4.0 mm
£ 0.0344 - £ 0.0425 Request the lead time here
M5
10.0 mm
£ 0.0509 - £ 0.0509 Request the lead time here
1/4-20
6.4 mm
£ 0.0563 - £ 0.0695 Request the lead time here
M6
16.0 mm
£ 0.0541 - £ 0.0668 Request the lead time here
M6 x 1.0
12.0 mm
£ 0.1619 - £ 0.1999 Request the lead time here
M8 x 1.25
10.0 mm
£ 0.1685 - £ 0.208 Request the lead time here
M10 x 1.5
10.0 mm
£ 0.1748 - £ 0.2158 Request the lead time here
M10
16.0 mm
£ 0.1619 - £ 0.1999 Request the lead time here
M8 x 1.25
8.0 mm
£ 0.0504 - £ 0.0623 Request the lead time here
M6 x 1.0
8.0 mm
90130609136 £ 0.0428 - £ 0.0428 14000 In stock
M5
8.0 mm
£ 0.0804 - £ 0.0993 Request the lead time here
M6 x 1.0
60.0 mm
£ 0.1654 - £ 0.2042 Request the lead time here
M8
16.0 mm
£ 0.1772 - £ 0.2188 Request the lead time here
M8
50.0 mm
£ 0.1808 - £ 0.2232 20500 In stock
M10
20.0 mm
  • of 4
Set Screw Slotted Drive M4 x 0.7 40.0 mm Nylon 6/6

50M040070R040

Price Range
£ 0.0579 - £ 0.0469

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    40.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 x 1.0 5.0 mm Nylon 6/6

50M060100R005

Price Range
£ 0.0491 - £ 0.0398

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M5 x 0.8 12.0 mm Nylon 6/6

50M050080R012

Price Range
£ 0.0427 - £ 0.0346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 x 1.0 20.0 mm Nylon 6/6

50M060100R020

Price Range
£ 0.0703 - £ 0.057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M5 x 0.8 6.0 mm Nylon 6/6

50M050080R006

Price Range
£ 0.0429 - £ 0.0348

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 x 0.7 4.0 mm Nylon 6/6

50M040070R004

Price Range
£ 0.0393 - £ 0.0318

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    4.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M5 x 0.8 10.0 mm Nylon 6/6

50M050080R010

Price Range
£ 0.0425 - £ 0.0344

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive 1/4-20 0.250 in Nylon 6/6

012520G025

Price Range
£ 0.0509 - £ 0.0509

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    6.4 mm
  • Thread Size
    1/4-20
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 16.0 mm Nylon 6/6

50M060100R016

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 x 1.0 12.0 mm Nylon 6/6

50M060100R012

Price Range
£ 0.0668 - £ 0.0541

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 x 1.25 10.0 mm Nylon 6/6

50M080125R010

Price Range
£ 0.1999 - £ 0.1619

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M10 x 1.5 10.0 mm Nylon 6/6

50M100150R010

Price Range
£ 0.208 - £ 0.1685

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M10 x 1.5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M10 16.0 mm Nylon 6/6

50M100150R016

Price Range
£ 0.2158 - £ 0.1748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 x 1.25 8.0 mm Nylon 6/6

50M080125R008

Price Range
£ 0.1999 - £ 0.1619

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M8 x 1.25
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 x 1.0 8.0 mm Nylon 6/6

50M060100R008

Price Range
£ 0.0623 - £ 0.0504

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M5 x 0.8 8.0 mm Nylon 6/6

90130609136

Price Range
£ 0.0428 - £ 0.0428

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 x 1.0 60.0 mm Nylon 6/6

50M060100R060

Price Range
£ 0.0993 - £ 0.0804

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    60.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 16.0 mm Nylon 6/6

50M080125R016

Price Range
£ 0.2042 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 50.0 mm Nylon 6/6

50M080125R050

Price Range
£ 0.2188 - £ 0.1772

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M10 20.0 mm Nylon 6/6

50M100150R020

Price Range
£ 0.2232 - £ 0.1808

Stock Levels
20500 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw