Menu Search

Set Screw M3 0.5 mm 5.0 mm PA

This Slotted Set Screw is used to secure objects together using friction or pressure. It is employed in applications where the screw head of the workpiece should sit. The slotted head simplifies installation and removal with a regular screwdriver, giving ease. Natural and made from PA.
Essentra Part Number:

10053706

Manufacturer Part Number:

0150060000VR

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0629
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 62.90

1000 x £ 0.0629

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Thread Length 5.0 mm
Thread Size M3
Full Material Polyamide 66
Screw Type Set Screw
Drive Type Slotted Drive
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us