Menu Search

Set Screws - Plastic Slotted

In stock

Set Screws, commonly known as a Plastic Grub Screw, are used to secure objects by applying pressure or friction with or against another object, like fixing a pulley or a gear to a shaft.

Our Slotted Screw offer is made from Natural Nylon 6/6, and available in a wide range of thread size, thread lengths and slot sizes. Plastic Set Screws are ideal when the screw head should sit proud of the work-piece in application.

  • Corrosion free and resistant to most chemicals
  • Refer to standard DIN 551 for guidance purposes only
  • Meets dimensional tolerance of NFE 25-125, DIN 912
  • Flame resistance rating: UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length View
£ 0.153 - £ 0.1587 366 In stock
M4
8.0 mm
£ 0.1743 - £ 0.1814 Request the lead time here
M6
8.0 mm
£ 0.146 - £ 0.1516 1236 In stock
M4
16.0 mm
£ 0.1686 - £ 0.1757 5825 In stock
M6
5.0 mm
£ 0.4039 - £ 0.4209 Request the lead time here
M8
30.0 mm
£ 0.3912 - £ 0.4068 115 In stock
M8
20.0 mm
£ 0.1871 - £ 0.1956 506 In stock
M6
16.0 mm
£ 0.2126 - £ 0.2211 2969 In stock
M6
20.0 mm
£ 0.1369 - £ 0.1431 8750 In stock
M4
10.0 mm
£ 0.1406 - £ 0.146 13075 In stock
M4
12.0 mm
£ 0.1842 - £ 0.1927 2750 In stock
M6
12.0 mm
£ 0.3628 - £ 0.3784 1788 In stock
M8
16.0 mm
£ 0.1785 - £ 0.1856 7116 In stock
M6
10.0 mm
£ 0.3274 - £ 0.3416 2958 In stock
M8
10.0 mm
£ 0.0629 - £ 0.0629 2000 In stock
M3
5.0 mm
10103470 £ 0.0495 - £ 0.0659 500 In stock
M6 x 1.0
12.0 mm
£ 0.6825 - £ 0.6825 1750 In stock
M12 x 1.75
20.0 mm
10179253 £ 0.1954 - £ 0.1954 6990 In stock
M12
16.0 mm
£ 0.0605 - £ 0.066 Request the lead time here
M3
8.0 mm
£ 0.0429 - £ 0.0429 1000 In stock
M5
12.0 mm
  • of 4
Set Screw Slotted Drive M4 8.0 mm PA

10330906

Price Range
£ 0.1587 - £ 0.153

Stock Levels
366 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 8.0 mm PA

10330982

Price Range
£ 0.1814 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 16.0 mm PA

10330937

Price Range
£ 0.1516 - £ 0.146

Stock Levels
1236 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 5.0 mm PA

10330975

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
5825 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 30.0 mm PA

10331064

Price Range
£ 0.4209 - £ 0.4039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 20.0 mm PA

10331057

Price Range
£ 0.4068 - £ 0.3912

Stock Levels
115 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 16.0 mm PA

10331019

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
506 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 20.0 mm PA

10331026

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
2969 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 10.0 mm PA

10330913

Price Range
£ 0.1431 - £ 0.1369

Stock Levels
8750 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 12.0 mm PA

10330920

Price Range
£ 0.146 - £ 0.1406

Stock Levels
13075 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 12.0 mm PA

10331002

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
2750 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 16.0 mm PA

10331040

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
1788 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 10.0 mm PA

10330999

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
7116 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 10.0 mm PA

10331033

Price Range
£ 0.3416 - £ 0.3274

Stock Levels
2958 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M3 0.5 mm 5.0 mm PA

10053706

Price Range
£ 0.0629 - £ 0.0629

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M6 x 1.0 1.0 mm 12.0 mm Nylon 6/6

10103470

Price Range
£ 0.0659 - £ 0.0495

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M12 x 1.75 1.75 mm 20.0 mm Nylon 6/6

10179260

Price Range
£ 0.6825 - £ 0.6825

Stock Levels
1750 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M12 x 1.75
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M12 1.75 mm 16.0 mm PA

10179253

Price Range
£ 0.1954 - £ 0.1954

Stock Levels
6990 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M12
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M3 0.5 mm 8.0 mm PA

10053720

Price Range
£ 0.066 - £ 0.0605

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M5 0.8 mm 12.0 mm PA

10103456

Price Range
£ 0.0429 - £ 0.0429

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw