Menu Search

Set Screws - Plastic Slotted

In stock

Set Screws, commonly known as a Plastic Grub Screw, are used to secure objects by applying pressure or friction with or against another object, like fixing a pulley or a gear to a shaft.

Our Slotted Screw offer is made from Natural Nylon 6/6, and available in a wide range of thread size, thread lengths and slot sizes. Plastic Set Screws are ideal when the screw head should sit proud of the work-piece in application.

  • Corrosion free and resistant to most chemicals
  • Refer to standard DIN 551 for guidance purposes only
  • Meets dimensional tolerance of NFE 25-125, DIN 912
  • Flame resistance rating: UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
£ 0.2126 - £ 0.2211 Request the lead time here
M6
20.0 mm
£ 0.4039 - £ 0.4209 Request the lead time here
M8
30.0 mm
£ 0.1406 - £ 0.146 Request the lead time here
M4
12.0 mm
£ 0.146 - £ 0.1516 Request the lead time here
M4
16.0 mm
£ 0.1686 - £ 0.1757 Request the lead time here
M6
5.0 mm
£ 0.1871 - £ 0.1956 Request the lead time here
M6
16.0 mm
£ 0.1785 - £ 0.1856 Request the lead time here
M6
10.0 mm
£ 0.1842 - £ 0.1927 Request the lead time here
M6
12.0 mm
£ 0.3628 - £ 0.3784 Request the lead time here
M8
16.0 mm
£ 0.3274 - £ 0.3416 Request the lead time here
M8
10.0 mm
£ 0.1369 - £ 0.1431 Request the lead time here
M4
10.0 mm
£ 0.1011 - £ 0.1073 Request the lead time here
M6 x 1.0
30.0 mm
£ 0.1743 - £ 0.1814 Request the lead time here
M6
8.0 mm
£ 0.153 - £ 0.1587 Request the lead time here
M4
8.0 mm
£ 0.3912 - £ 0.4068 Request the lead time here
M8
20.0 mm
£ 0.6825 - £ 0.6825 Request the lead time here
M12 x 1.75
20.0 mm
0150650000VR £ 0.1224 - £ 0.1224 Request the lead time here
M8
10.0 mm
0150070000VR £ 0.0722 - £ 0.0906 4100 In stock
M3
6.0 mm
464286 £ 0.0777 - £ 0.0842 21500 In stock
M6 x 1.0
20.0 mm
£ 0.1474 - £ 0.153 Request the lead time here
M4
30.0 mm
  • of 4
Set Screw Slotted Drive M6 20.0 mm PA

086062000002

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 30.0 mm PA

086083000002

Price Range
£ 0.4209 - £ 0.4039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 12.0 mm PA

086041200002

Price Range
£ 0.146 - £ 0.1406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 16.0 mm PA

086041600002

Price Range
£ 0.1516 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 5.0 mm PA

086060500002

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 16.0 mm PA

086061600002

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 10.0 mm PA

086061000002

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 12.0 mm PA

086061200002

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 16.0 mm PA

086081600002

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 10.0 mm PA

086081000002

Price Range
£ 0.3416 - £ 0.3274

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 10.0 mm PA

086041000002

Price Range
£ 0.1431 - £ 0.1369

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M6 x 1.0 1.0 mm 30.0 mm Nylon 6/6

464287

Price Range
£ 0.1073 - £ 0.1011

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 8.0 mm PA

086060800002

Price Range
£ 0.1814 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 8.0 mm PA

086040800002

Price Range
£ 0.1587 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 20.0 mm PA

086082000002

Price Range
£ 0.4068 - £ 0.3912

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M12 x 1.75 1.75 mm 20.0 mm Nylon 6/6

0091970000VR

Price Range
£ 0.6825 - £ 0.6825

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M12 x 1.75
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M8 1.25 mm 10.0 mm PA

0150650000VR

Price Range
£ 0.1224 - £ 0.1224

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M3 0.5 mm 6.0 mm PA

0150070000VR

Price Range
£ 0.0906 - £ 0.0722

Stock Levels
4100 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M6 x 1.0 1.0 mm 20.0 mm Nylon 6/6

464286

Price Range
£ 0.0842 - £ 0.0777

Stock Levels
21500 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 30.0 mm PA

086040600002

Price Range
£ 0.153 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw