Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Set Screws, commonly known as a Plastic Grub Screw, are used to secure objects by applying pressure or friction with or against another object, like fixing a pulley or a gear to a shaft.
Our Slotted Screw offer is made from Natural Nylon 6/6, and available in a wide range of thread size, thread lengths and slot sizes. Plastic Set Screws are ideal when the screw head should sit proud of the work-piece in application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|
| £ 0.0348 - £ 0.0429 | Request the lead time here |
M5 x 0.8
|
0.236 in
6.0 mm
|
||
| £ 0.0346 - £ 0.0427 | Request the lead time here |
M5 x 0.8
|
0.472 in
12.0 mm
|
||
| £ 0.057 - £ 0.0703 | Request the lead time here |
M6 x 1.0
|
0.787 in
20.0 mm
|
||
| £ 0.0469 - £ 0.0579 | Request the lead time here |
M4 x 0.7
|
1.575 in
40.0 mm
|
||
| £ 0.0398 - £ 0.0491 | Request the lead time here |
M6 x 1.0
|
0.197 in
5.0 mm
|
||
| £ 0.1619 - £ 0.1999 | Request the lead time here |
M8 x 1.25
|
0.394 in
10.0 mm
|
||
| £ 0.0344 - £ 0.0425 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
||
| £ 0.1685 - £ 0.208 | Request the lead time here |
M10 x 1.5
|
0.394 in
10.0 mm
|
||
| £ 0.0318 - £ 0.0393 | Request the lead time here |
M4 x 0.7
|
0.157 in
4.0 mm
|
||
| £ 0.0541 - £ 0.0668 | Request the lead time here |
M6 x 1.0
|
0.472 in
12.0 mm
|
||
| £ 0.0509 - £ 0.0509 | Request the lead time here |
1/4-20
|
0.250 in
6.4 mm
|
||
| £ 0.0563 - £ 0.0695 | Request the lead time here |
M6
|
0.63 in
16.0 mm
|
||
| £ 0.0468 - £ 0.0468 | Request the lead time here |
M5
|
0.394 in
10.0 mm
|
||
| £ 0.0996 - £ 0.0996 | Request the lead time here |
M3
|
0.394 in
10.0 mm
|
||
| 0150650000VR | £ 0.1224 - £ 0.1224 | Request the lead time here |
M8
|
0.394 in
10.0 mm
|
|
| 464284 | £ 0.0495 - £ 0.0659 | 500 In stock |
M6 x 1.0
|
0.472 in
12.0 mm
|
|
| £ 0.6825 - £ 0.6825 | Request the lead time here |
M12 x 1.75
|
0.787 in
20.0 mm
|
||
| £ 0.0524 - £ 0.0772 | Request the lead time here |
M6 x 1.0
|
0.63 in
16.0 mm
|
||
| 0150070000VR | £ 0.0722 - £ 0.0906 | 4100 In stock |
M3
|
0.236 in
6.0 mm
|
|
| £ 0.0629 - £ 0.0629 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue