Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Set Screws, commonly known as a Plastic Grub Screw, are used to secure objects by applying pressure or friction with or against another object, like fixing a pulley or a gear to a shaft.
Our Slotted Screw offer is made from Natural Nylon 6/6, and available in a wide range of thread size, thread lengths and slot sizes. Plastic Set Screws are ideal when the screw head should sit proud of the work-piece in application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|
| £ 0.2777 - £ 0.3428 | Request the lead time here |
1/2-14
|
0.565 in
14.4 mm
|
||
| £ 0.0563 - £ 0.0695 | Request the lead time here |
M6
|
0.63 in
16.0 mm
|
||
| £ 0.0346 - £ 0.0427 | 2550 In stock |
M5 x 0.8
|
0.472 in
12.0 mm
|
||
| £ 0.0348 - £ 0.0429 | Request the lead time here |
M5 x 0.8
|
0.236 in
6.0 mm
|
||
| £ 0.0509 - £ 0.0509 | Request the lead time here |
1/4-20
|
0.250 in
6.4 mm
|
||
| £ 0.0541 - £ 0.0668 | 140 In stock |
M6 x 1.0
|
0.472 in
12.0 mm
|
||
| £ 0.1619 - £ 0.1999 | Request the lead time here |
M8 x 1.25
|
0.394 in
10.0 mm
|
||
| £ 0.0318 - £ 0.0393 | Request the lead time here |
M4 x 0.7
|
0.157 in
4.0 mm
|
||
| £ 0.0629 - £ 0.0629 | 2000 In stock |
M3
|
0.197 in
5.0 mm
|
||
| £ 0.0468 - £ 0.0468 | 25970 In stock |
M5
|
0.394 in
10.0 mm
|
||
| £ 0.0524 - £ 0.0772 | 45592 In stock |
M6 x 1.0
|
0.63 in
16.0 mm
|
||
| £ 0.1568 - £ 0.1665 | 18038 In stock |
M8
|
1.181 in
30.0 mm
|
||
| £ 0.0996 - £ 0.0996 | Request the lead time here |
M3
|
0.394 in
10.0 mm
|
||
| 10103494 | £ 0.0777 - £ 0.0842 | 25200 In stock |
M6 x 1.0
|
0.787 in
20.0 mm
|
|
| £ 0.6825 - £ 0.6825 | 1750 In stock |
M12 x 1.75
|
0.787 in
20.0 mm
|
||
| 10053737 | £ 0.1224 - £ 0.1224 | 985 In stock |
M8
|
0.394 in
10.0 mm
|
|
| 10103470 | £ 0.0495 - £ 0.0659 | 600 In stock |
M6 x 1.0
|
0.472 in
12.0 mm
|
|
| £ 0.0495 - £ 0.0637 | 10512 In stock |
M5
|
0.63 in
16.0 mm
|
||
| £ 0.1011 - £ 0.1073 | 13 In stock |
M6 x 1.0
|
1.181 in
30.0 mm
|
||
| 10179253 | £ 0.1954 - £ 0.1954 | 6990 In stock |
M12
|
0.63 in
16.0 mm