Menu Search

Set Screws - Plastic Slotted

In stock

Set Screws, commonly known as a Plastic Grub Screw, are used to secure objects by applying pressure or friction with or against another object, like fixing a pulley or a gear to a shaft.

Our Slotted Screw offer is made from Natural Nylon 6/6, and available in a wide range of thread size, thread lengths and slot sizes. Plastic Set Screws are ideal when the screw head should sit proud of the work-piece in application.

  • Corrosion free and resistant to most chemicals
  • Refer to standard DIN 551 for guidance purposes only
  • Meets dimensional tolerance of NFE 25-125, DIN 912
  • Flame resistance rating: UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length View
£ 0.2777 - £ 0.3428 Request the lead time here
1/2-14
14.4 mm
£ 0.0563 - £ 0.0695 Request the lead time here
M6
16.0 mm
£ 0.0346 - £ 0.0427 2550 In stock
M5 x 0.8
12.0 mm
£ 0.0348 - £ 0.0429 Request the lead time here
M5 x 0.8
6.0 mm
£ 0.0509 - £ 0.0509 Request the lead time here
1/4-20
6.4 mm
£ 0.0541 - £ 0.0668 140 In stock
M6 x 1.0
12.0 mm
£ 0.1619 - £ 0.1999 Request the lead time here
M8 x 1.25
10.0 mm
£ 0.0318 - £ 0.0393 Request the lead time here
M4 x 0.7
4.0 mm
£ 0.0629 - £ 0.0629 2000 In stock
M3
5.0 mm
£ 0.0468 - £ 0.0468 25970 In stock
M5
10.0 mm
£ 0.0524 - £ 0.0772 45592 In stock
M6 x 1.0
16.0 mm
£ 0.1568 - £ 0.1665 18038 In stock
M8
30.0 mm
£ 0.0996 - £ 0.0996 Request the lead time here
M3
10.0 mm
10103494 £ 0.0777 - £ 0.0842 25200 In stock
M6 x 1.0
20.0 mm
£ 0.6825 - £ 0.6825 1750 In stock
M12 x 1.75
20.0 mm
10053737 £ 0.1224 - £ 0.1224 985 In stock
M8
10.0 mm
10103470 £ 0.0495 - £ 0.0659 600 In stock
M6 x 1.0
12.0 mm
£ 0.0495 - £ 0.0637 10512 In stock
M5
16.0 mm
£ 0.1011 - £ 0.1073 13 In stock
M6 x 1.0
30.0 mm
10179253 £ 0.1954 - £ 0.1954 6990 In stock
M12
16.0 mm
  • of 4
Set Screw 1/2-14 0.565 in Nylon 6/6

10407868

Price Range
£ 0.3428 - £ 0.2777

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    14.4 mm
  • Thread Size
    1/2-14
  • Commodity Code
    3926909790
Set Screw M6 1.0 mm 16.0 mm Nylon 6/6

10399729

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M5 x 0.8 0.8 mm 12.0 mm Nylon 6/6

10398999

Price Range
£ 0.0427 - £ 0.0346

Stock Levels
2550 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M5 x 0.8
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M5 x 0.8 0.8 mm 6.0 mm Nylon 6/6

10398975

Price Range
£ 0.0429 - £ 0.0348

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    6.0 mm
  • Thread Size
    M5 x 0.8
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw 1/4-20 0.250 in Nylon 6/6

10324554

Price Range
£ 0.0509 - £ 0.0509

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    6.4 mm
  • Thread Size
    1/4-20
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M6 x 1.0 1.0 mm 12.0 mm Nylon 6/6

10399712

Price Range
£ 0.0668 - £ 0.0541

Stock Levels
140 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M8 x 1.25 1.25 mm 10.0 mm Nylon 6/6

10400050

Price Range
£ 0.1999 - £ 0.1619

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 x 0.7 0.7 mm 4.0 mm Nylon 6/6

10398395

Price Range
£ 0.0393 - £ 0.0318

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    4.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M3 0.5 mm 5.0 mm PA

10053706

Price Range
£ 0.0629 - £ 0.0629

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M5 0.8 mm 10.0 mm PA

10103449

Price Range
£ 0.0468 - £ 0.0468

Stock Levels
25970 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M6 x 1.0 1.0 mm 16.0 mm Nylon 6/6

10103487

Price Range
£ 0.0772 - £ 0.0524

Stock Levels
45592 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M8 1.25 mm 30.0 mm PA

10103524

Price Range
£ 0.1665 - £ 0.1568

Stock Levels
18038 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M3 0.5 mm 10.0 mm PA

10179239

Price Range
£ 0.0996 - £ 0.0996

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M6 x 1.0 1.0 mm 20.0 mm Nylon 6/6

10103494

Price Range
£ 0.0842 - £ 0.0777

Stock Levels
25200 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M12 x 1.75 1.75 mm 20.0 mm Nylon 6/6

10179260

Price Range
£ 0.6825 - £ 0.6825

Stock Levels
1750 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M12 x 1.75
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M8 1.25 mm 10.0 mm PA

10053737

Price Range
£ 0.1224 - £ 0.1224

Stock Levels
985 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M6 x 1.0 1.0 mm 12.0 mm Nylon 6/6

10103470

Price Range
£ 0.0659 - £ 0.0495

Stock Levels
600 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M5 0.8 mm 16.0 mm PA

10103463

Price Range
£ 0.0637 - £ 0.0495

Stock Levels
10512 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M6 x 1.0 1.0 mm 30.0 mm Nylon 6/6

10103500

Price Range
£ 0.1073 - £ 0.1011

Stock Levels
13 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M12 1.75 mm 16.0 mm PA

10179253

Price Range
£ 0.1954 - £ 0.1954

Stock Levels
6990 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M12
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw