Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.
Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Thread Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0459 - £ 0.0638 | Request the lead time here |
2.9 mm
|
Stainless Steel
|
0.374 in
9.5 mm
|
||
| £ 0.0467 - £ 0.0477 | Request the lead time here |
2.9 mm
|
Mild Steel
|
0.276 in
7.0 mm
|
||
| £ 0.0493 - £ 0.0503 | Request the lead time here |
2.9 mm
|
Steel
|
0.748 in
19.0 mm
|
||
| £ 0.0579 - £ 0.0592 | Request the lead time here |
3.5 mm
|
Mild Steel
|
0.276 in
7.0 mm
|
||
| £ 0.0613 - £ 0.0626 | Request the lead time here |
4.2 mm
|
Steel
|
0.512 in
13.0 mm
|
||
| £ 0.0443 - £ 0.0452 | Request the lead time here |
3.5 mm
|
Steel
|
0.394 in
10.0 mm
|
||
| £ 0.0524 - £ 0.0534 | Request the lead time here |
3.5 mm
|
Steel
|
0.63 in
16.0 mm
|
||
| £ 0.096 - £ 0.098 | Request the lead time here |
3.5 mm
|
Steel
|
0.984 in
25.0 mm
|
||
| £ 0.0873 - £ 0.0891 | Request the lead time here |
4.2 mm
|
Steel
|
0.984 in
25.0 mm
|
||
| £ 0.0924 - £ 0.0962 | Request the lead time here |
4.8 mm
|
Steel
|
0.984 in
25.0 mm
|
||
| £ 0.0806 - £ 0.0823 | Request the lead time here |
2.9 mm
|
Steel
|
0.984 in
25.0 mm
|
||
| £ 0.104 - £ 0.1061 | Request the lead time here |
4.2 mm
|
Steel
|
1.26 in
32.0 mm
|
||
| £ 0.0678 - £ 0.0693 | 1500 In stock |
4.2 mm
|
Steel
|
0.63 in
16.0 mm
|
||
| £ 0.0557 - £ 0.0568 | Request the lead time here |
4.2 mm
|
Steel
|
0.394 in
10.0 mm
|
||
| £ 0.0371 - £ 0.0378 | Request the lead time here |
2.9 mm
|
Steel
|
0.394 in
10.0 mm
|
||
| £ 0.045 - £ 0.0459 | Request the lead time here |
2.9 mm
|
Steel
|
0.63 in
16.0 mm
|
||
| £ 0.0493 - £ 0.0503 | Request the lead time here |
3.5 mm
|
Steel
|
0.512 in
13.0 mm
|
||
| £ 0.0589 - £ 0.0601 | Request the lead time here |
3.5 mm
|
Steel
|
0.748 in
19.0 mm
|
||
| £ 0.067 - £ 0.0683 | Request the lead time here |
4.2 mm
|
Steel
|
0.748 in
19.0 mm
|
||
| £ 0.0934 - £ 0.0973 | Request the lead time here |
4.8 mm
|
Steel
|
0.512 in
13.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue