10239599
343351940952
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.0601 |
| 1000 + | £ 0.0589 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.272 in |
|---|---|
| Head Diameter | 6.9 mm |
| Thread Diameter | 3.5 mm |
| Thread Diameter | 0.138 in |
| Thread Length | 0.748 in |
| Thread Length | 19.0 mm |
| Thread Size | 3.5 mm |
| Material | Steel |
| Finish | Zinc |
| Head Type | Ultra Low Head |
| Screw Type | Self Drilling & Piercing Screw |
| Standards | DIN 7981 |
| Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue