Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..
Series Code: SR5726
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Base Height | Overall Height | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| £ 4.153 - £ 8.7969 | 475 In stock |
0.984 in
25.0 mm
|
M8
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| £ 3.827 - £ 8.1325 | 1225 In stock |
0.984 in
25.0 mm
|
M6
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| £ 6.832 - £ 14.8298 | 16 In stock |
1.969 in
50.0 mm
|
M10
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
| £ 6.0949 - £ 12.9694 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| £ 4.9893 - £ 10.5244 | 150 In stock |
0.984 in
25.0 mm
|
M12
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| 10291344 | £ 5.046 - £ 10.737 | 120 In stock |
0.984 in
25.0 mm
|
M8
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
|
| £ 8.5471 - £ 18.4708 | 150 In stock |
0.984 in
25.0 mm
|
M12
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| 10291429 | £ 1.6017 - £ 1.7434 | 1730 In stock |
1.496 in
38.0 mm
|
M6
|
0.433 in
11.0 mm
|
1.929 in
49.0 mm
|
1.181 in
30.0 mm
|
|
| £ 2.1686 - £ 2.3529 | 469 In stock |
1.496 in
38.0 mm
|
M10
|
0.433 in
11.0 mm
|
1.929 in
49.0 mm
|
1.181 in
30.0 mm
|
||
| 10291504 | £ 2.5513 - £ 2.5513 | 391 In stock |
0.709 in
18.0 mm
|
M6
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
|
| 10291542 | £ 2.6505 - £ 2.8206 | 950 In stock |
1.102 in
28.0 mm
|
M10
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
|
| £ 4.2664 - £ 4.2664 | 389 In stock |
2.756 in
70.0 mm
|
M12
|
0.472 in
12.0 mm
|
3.228 in
82.0 mm
|
1.378 in
35.0 mm
|
||
| £ 8.0226 - £ 17.0091 | 285 In stock |
1.969 in
50.0 mm
|
M10
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
| 10291412 | £ 1.715 - £ 1.715 | 1500 In stock |
0.709 in
18.0 mm
|
M6
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm
|
|
| £ 2.0977 - £ 2.282 | Request the lead time here |
1.102 in
28.0 mm
|
M10
|
0.433 in
11.0 mm
|
1.535 in
39.0 mm
|
1.181 in
30.0 mm
|
||
| £ 4.3373 - £ 4.3373 | 211 In stock |
2.756 in
70.0 mm
|
M12
|
0.433 in
11.0 mm
|
3.504 in
89.0 mm
|
1.181 in
30.0 mm
|
||
| £ 4.6916 - £ 9.9131 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| £ 8.2777 - £ 17.5407 | 22 In stock |
2.756 in
70.0 mm
|
M12
|
0.63 in
16.0 mm
|
3.386 in
86.0 mm
|
1.575 in
40.0 mm
|
||
| £ 5.4004 - £ 11.4546 | 93 In stock |
0.984 in
25.0 mm
|
M10
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
| £ 13.0545 - £ 27.7461 | 89 In stock |
2.756 in
70.0 mm
|
M12
|
0.63 in
16.0 mm
|
3.386 in
86.0 mm
|
1.575 in
40.0 mm