| Quantity | Unit price |
|---|---|
| 5 - 49 | £ 9.9131 |
| 50 + | £ 4.6916 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Material | Rubber |
|---|---|
| Base Shape | Round |
| Colour | Black |
| Full Material | Rubber;Steel |
| Base Diameter | 40.0 mm |
| Base Diameter | 1.575 in |
| Base Height | 16.0 mm |
| Base Height | 0.63 in |
| Overall Height | 41.0 mm |
| Overall Height | 1.614 in |
| Stud Length | 25.0 mm |
| Stud Length | 0.984 in |
| Thread Size | M10 |
| Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue