Quantity | Unit price |
---|---|
50 - 249 | £ 2.2042 |
250 - 499 | £ 2.1631 |
500 - 749 | £ 2.1221 |
750 - 999 | £ 2.0673 |
1000 + | £ 2.0262 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Rubber |
---|---|
Base Shape | Round |
Colour | Black |
Full Material | Rubber;Steel |
Base Diameter | 30.0 mm |
Base Diameter | 1.181 in |
Base Height | 11.0 mm |
Base Height | 0.433 in |
Overall Height | 39.0 mm |
Overall Height | 1.535 in |
Stud Length | 28.0 mm |
Stud Length | 1.102 in |
Thread Size | M10 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue