Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.
One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Adjustability | Colour | Hole Diameter | Maximum Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.9099 - £ 0.9099 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| AL6 | £ 0.2239 - £ 0.2324 | 2000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| £ 0.866 - £ 0.866 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| £ 0.9043 - £ 0.9043 | 1000 In stock |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| AL2 | £ 0.0908 - £ 0.0966 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| AL3 | £ 0.1146 - £ 0.1194 | 2000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| £ 0.2069 - £ 0.2069 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
||
| £ 0.9482 - £ 0.9482 | 500 In stock |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| AL4 | £ 0.1216 - £ 0.1267 | 17000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| AL9 | £ 0.1533 - £ 0.1873 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| £ 0.9043 - £ 0.9227 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| AL10 | £ 0.2763 - £ 0.282 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| AL5 | £ 0.1258 - £ 0.1311 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| AL8 | £ 0.2069 - £ 0.2154 | 6000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| NE3 | £ 0.5953 - £ 0.5953 | Request the lead time here |
|
Black
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
|
| NE7 | £ 0.608 - £ 0.608 | Request the lead time here |
|
Black
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
|
| £ 2.9907 - £ 2.9907 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.815 in
20.7 mm
|
0.555 in
14.1 mm
|
||
| £ 2.8632 - £ 2.8632 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.626 in
15.9 mm
|
0.555 in
14.1 mm
|
||
| £ 2.8065 - £ 2.8065 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.437 in
11.1 mm
|
0.5 in
12.7 mm
|
||
| £ 2.8348 - £ 2.8348 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.315 in
8.0 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue