Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.
One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Adjustability | Colour | Hole Diameter | Maximum Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.9099 - £ 0.9099 | 14244 In stock |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| 10000151 | £ 0.0908 - £ 0.0966 | 27000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| 10000199 | £ 0.2239 - £ 0.2324 | 26000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| £ 0.9043 - £ 0.9043 | 5257 In stock |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| 10000168 | £ 0.1146 - £ 0.1194 | 55000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| £ 0.2069 - £ 0.2069 | 5000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
||
| £ 0.866 - £ 0.866 | 4169 In stock |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| 10000229 | £ 0.1533 - £ 0.1873 | 12000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| 10000182 | £ 0.1258 - £ 0.1311 | 24000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| 10000175 | £ 0.1216 - £ 0.1267 | 44000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| £ 0.9482 - £ 0.9482 | 27987 In stock |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| 10000144 | £ 0.2763 - £ 0.282 | 31000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| 10000212 | £ 0.2069 - £ 0.2154 | 9000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| £ 0.9043 - £ 0.9227 | 60951 In stock |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| £ 0.5088 - £ 0.5088 | Request the lead time here |
|
Green
|
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
||
| £ 2.849 - £ 2.849 | 436 In stock |
|
Green
|
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| £ 2.4379 - £ 2.4946 | 1433 In stock |
|
Black
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| 10161791 | £ 0.5953 - £ 0.5953 | 6878 In stock |
|
Black
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
|
| £ 2.7795 - £ 2.7795 | Request the lead time here |
|
Green
|
0.206 in
5.2 mm
|
|
0.600 in
15.2 mm
|
||
| £ 2.8763 - £ 2.8763 | Request the lead time here |
|
Green
|
0.206 in
5.2 mm
|
|
0.600 in
15.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue