10162019
NM-3-F3
| Quantity | Unit price |
|---|---|
| 500 + | £ 2.8632 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Width | 12.7 mm |
|---|---|
| Overall Width | 0.500 in |
| Hole Diameter | 5.2 mm |
| Hole Diameter | 0.206 in |
| Clamp Material | Heat Stabilized Nylon |
| Colour | Green |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
| Full Material | Heat Stabilized Nylon;Anodised Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue