Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3047 - £ 0.3175 | 4 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.394 in
10.0 mm
|
|
||
| £ 0.3231 - £ 0.3359 | 351 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.787 in
20.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.1941 - £ 0.2026 | 1877 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.394 in
10.0 mm
|
|
||
| £ 0.9411 - £ 0.9596 | 1496 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.787 in
20.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.557 - £ 0.5683 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.772 in
45.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.2239 - £ 0.2324 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| 10174890 | £ 0.6392 - £ 0.652 | 41 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.236 in
6.0 mm
|
|
|
| £ 0.3231 - £ 0.3359 | 56296 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.472 in
12.0 mm
|
|
||
| £ 0.1941 - £ 0.2026 | 3358 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.197 in
5.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.1941 - £ 0.2026 | 400 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.276 in
7.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3231 - £ 0.3359 | 500 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.472 in
12.0 mm
|
|
||
| 10174463 | £ 0.3075 - £ 0.3146 | 12 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
| £ 0.3897 - £ 0.3982 | 1000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
2.165 in
55.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3047 - £ 0.3175 | 1892 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.354 in
9.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3047 - £ 0.3175 | 1389 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.2934 - £ 0.299 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
1.969 in
50.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.2026 - £ 0.2026 | 1000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.276 in
7.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.2069 - £ 0.2154 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.787 in
20.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3387 - £ 0.3458 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
2.362 in
60.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| 10174944 | £ 0.2069 - £ 0.2154 | 498 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.591 in
15.0 mm