Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3897 - £ 0.3982 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
2.165 in
55.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.2069 - £ 0.2154 | 4478 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.709 in
18.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.17 - £ 0.1771 | 110 In stock |
0.157 in
4.0 mm
|
|
|
|
0.252 in
6.4 mm
|
|
||
| £ 0.1998 - £ 0.2083 | 19208 In stock |
0.157 in
4.0 mm
|
|
|
|
0.752 in
19.1 mm
|
|
||
| £ 0.3387 - £ 0.3458 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
2.362 in
60.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.1729 - £ 0.18 | 9 In stock |
0.157 in
4.0 mm
|
|
|
|
0.374 in
9.5 mm
|
|
||
| £ 0.2041 - £ 0.214 | 12500 In stock |
0.157 in
4.0 mm
|
|
|
|
0.874 in
22.2 mm
|
|
||
| £ 0.6633 - £ 0.6917 | 60 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.394 in
10.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.7044 - £ 0.7328 | 2800 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.1241 - £ 0.1532 | 930 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.126 in
28.6 mm
|
|
||
| £ 0.1241 - £ 0.1532 | 1000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.874 in
22.2 mm
|
|
||
| 10035535 | £ 0.1241 - £ 0.1532 | 11036 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.626 in
15.9 mm
|
|
|
| £ 0.1241 - £ 0.1532 | 45 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
|
||
| £ 0.3387 - £ 0.3458 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3075 - £ 0.3146 | 1118 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.984 in
25.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3543 - £ 0.3614 | 500 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.969 in
50.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.1079 - £ 0.1332 | 124 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.626 in
15.9 mm
|
|
||
| £ 0.7583 - £ 0.7583 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.315 in
8.0 mm
|
|
||
| £ 0.1241 - £ 0.1532 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.752 in
19.1 mm
|
|
||
| £ 0.557 - £ 0.5683 | 678 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
2.362 in
60.0 mm
|
Female/Snap-lock Circuit Board Support