These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10174890 | £ 0.6392 - £ 0.652 | 41 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.236 in
6.0 mm
|
|
|
| £ 0.3231 - £ 0.3359 | 56296 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.472 in
12.0 mm
|
|
||
| £ 0.3263 - £ 0.385 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.2693 - £ 0.2806 | 1480 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.354 in
9.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| 10174838 | £ 0.3231 - £ 0.3359 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
| £ 0.4408 - £ 0.4592 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3387 - £ 0.3458 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
2.362 in
60.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| 10174722 | £ 0.4535 - £ 0.472 | 1500 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
| £ 0.2693 - £ 0.2806 | 15000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.236 in
6.0 mm
|
Female-Snap-Lock Circuit Board Support
|
||
| £ 0.2934 - £ 0.299 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.969 in
50.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.1941 - £ 0.2026 | 6927 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.315 in
8.0 mm
|
|
||
| 10174777 | £ 0.2693 - £ 0.2806 | 26000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.276 in
7.0 mm
|
|
|
| £ 0.3231 - £ 0.3359 | 353 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.472 in
12.0 mm
|
|
||
| £ 0.1079 - £ 0.1332 | 2025 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.406 in
35.7 mm
|
|
||
| £ 0.635 - £ 0.6605 | 94 In stock |
|
0.315 in
8.0 mm
|
|
M4
|
0.709 in
18.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.7044 - £ 0.7328 | 194 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.7044 - £ 0.7328 | 100 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.472 in
12.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
|||
| £ 1.1141 - £ 1.1594 | 89 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
1.378 in
35.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.9525 - £ 0.9922 | 400 In stock |
|
0.315 in
8.0 mm
|
|
M4
|
1.575 in
40.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue