Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0365 - £ 0.0398 | Request the lead time here |
|
|
|
M6
|
0.374 in
9.5 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
| £ 1.0276 - £ 1.0701 | 66 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.5868 - £ 0.6109 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.315 in
8.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.7044 - £ 0.7328 | 3500 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.787 in
20.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.9312 - £ 0.9709 | 4004 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
1.575 in
40.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.5882 - £ 0.6123 | 300 In stock |
|
0.315 in
8.0 mm
|
|
M4
|
0.236 in
6.0 mm
|
Hexagonal Female/Snap-lock Standoff