Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.
These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.
These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Sizes (All) | Colour | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.2069 - £ 0.4345 | 694 In stock |
0.626 in
15.9 mm
|
M18
|
Black
|
1.575 in
40.0 mm
|
Metric Threads
|
||
| £ 0.1228 - £ 0.1897 | 4500 In stock |
0.406 in
10.3 mm
|
Non Threaded
|
Black
|
0.748 in
19.0 mm
|
Non Threaded
|
||
| £ 0.1573 - £ 0.2352 | 4250 In stock |
0.437 in
11.1 mm
|
M12; 7/16 in
|
Black
|
0.984 in
25.0 mm
|
UNF
|
||
| 10006597 | £ 0.1166 - £ 0.1905 | Request the lead time here |
0.5 in
12.7 mm
|
1/4 in; 1/2 in
|
Black
|
0.512 in
13.0 mm
|
UNF
|
|
| £ 0.1715 - £ 0.2344 | 13540 In stock |
0.5 in
12.7 mm
|
1/4 in; 1/2 in
|
Black
|
0.984 in
25.0 mm
|
UNF
|
||
| £ 0.1686 - £ 0.2288 | 2500 In stock |
0.543 in
13.8 mm
|
M14
|
Black
|
0.748 in
19.0 mm
|
Metric
|
||
| £ 0.1899 - £ 0.3269 | 9500 In stock |
0.563 in
14.3 mm
|
M15
|
Black
|
0.984 in
25.0 mm
|
Metric
|
||
| £ 0.2026 - £ 0.2479 | 1000 In stock |
0.783 in
19.9 mm
|
Non Threaded
|
Black
|
0.512 in
13.0 mm
|
Non Threaded
|
||
| £ 0.2423 - £ 0.3906 | Request the lead time here |
0.811 in
20.6 mm
|
1/2 in
|
Black
|
0.984 in
25.0 mm
|
BSP
|
||
| £ 0.3614 - £ 0.6378 | 3240 In stock |
0.843 in
21.4 mm
|
M22
|
Black
|
1.496 in
38.0 mm
|
Metric
|
||
| £ 0.2268 - £ 0.3906 | 2500 In stock |
0.937 in
23.8 mm
|
M24
|
Black
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.2976 - £ 0.5315 | 32600 In stock |
0.969 in
24.6 mm
|
M25
|
Black
|
0.984 in
25.0 mm
|
Metric
|
||
| £ 0.1615 - £ 0.2896 | 500 In stock |
0.531 in
13.5 mm
|
M14
|
Black
|
0.748 in
19.0 mm
|
Metric
|
||
| £ 0.1785 - £ 0.2522 | 2250 In stock |
0.543 in
13.8 mm
|
M14
|
Black
|
0.984 in
25.0 mm
|
Metric
|
||
| 10006757 | £ 0.1329 - £ 0.271 | 63500 In stock |
0.626 in
15.9 mm
|
3/8 in; M16
|
Black
|
0.512 in
13.0 mm
|
Metric
|
|
| £ 0.1615 - £ 0.2633 | 19000 In stock |
0.685 in
17.4 mm
|
M18
|
Black
|
0.512 in
13.0 mm
|
Metric
|
||
| 10006665 | £ 0.1244 - £ 0.2019 | 6500 In stock |
0.543 in
13.8 mm
|
M14
|
Black
|
0.512 in
13.0 mm
|
Metric
|
|
| 10007075 | £ 0.4082 - £ 0.582 | 5250 In stock |
1 in
25.4 mm
|
1 in
|
Black
|
1.496 in
38.0 mm
|
UNF
|
|
| £ 0.8447 - £ 1.0896 | 375 In stock |
1.189 in
30.2 mm
|
7/8 in
|
Black
|
1.969 in
50.0 mm
|
BSP
|
||
| £ 0.6619 - £ 1.39 | 2300 In stock |
1.299 in
33.0 mm
|
|
Black
|
1.496 in
38.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue