| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.1905 |
| 5000 + | £ 0.1166 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.5 in |
|---|---|
| d | 12.7 mm |
| h | 0.512 in |
| h | 13.0 mm |
| Thread Sizes (All) | 1/4 in; 1/2 in |
| Thread Standard | UNF |
| Thread Standard | BSP |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue