Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.
These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.
These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Sizes (All) | Colour | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| £ 2.2376 - £ 2.2376 | Request the lead time here |
2.626 in
66.7 mm
|
Non Threaded
|
Black
|
1.496 in
38.0 mm
|
Non Threaded
|
||
| £ 1.5308 - £ 1.9826 | 8425 In stock |
2.252 in
57.2 mm
|
2-1/4 in; M58
|
Black
|
1.496 in
38.0 mm
|
Metric
|
||
| 10007471 | £ 2.4379 - £ 3.136 | 13725 In stock |
2.374 in
60.3 mm
|
2-3/8 in
|
Black
|
1.969 in
50.0 mm
|
BSP
|
|
| £ 0.9751 - £ 2.1128 | 12474 In stock |
2.598 in
66.0 mm
|
|
Black
|
1.496 in
38.0 mm
|
|
||
| 10007549 | £ 3.5435 - £ 7.4415 | 2200 In stock |
3 in
76.2 mm
|
3 in
|
Black
|
1.496 in
38.0 mm
|
BSP
|
|
| 10007464 | £ 1.9702 - £ 2.5221 | 1575 In stock |
2.374 in
60.3 mm
|
2-3/8 in
|
Black
|
1.496 in
38.0 mm
|
BSP
|
|
| £ 3.9688 - £ 8.2653 | 300 In stock |
2.598 in
66.0 mm
|
2-1/4 in
|
Black
|
0.984 in
25.0 mm
|
BSP Threads
|
||
| £ 2.2112 - £ 2.8437 | 40 In stock |
2.252 in
57.2 mm
|
2-1/4 in; M58
|
Black
|
1.969 in
50.0 mm
|
Metric
|
||
| £ 2.608 - £ 3.3486 | 8775 In stock |
2.5 in
63.5 mm
|
2-1/2 in
|
Black
|
1.969 in
50.0 mm
|
BSP
|
||
| 10007525 | £ 3.0333 - £ 3.8802 | 4175 In stock |
2.748 in
69.8 mm
|
Non Threaded
|
Black
|
1.496 in
38.0 mm
|
Non Threaded
|
|
| 10007556 | £ 3.827 - £ 6.8302 | 1065 In stock |
3 in
76.2 mm
|
4 in
|
Black
|
1.969 in
50.0 mm
|
BSP
|
|
| £ 1.9985 - £ 2.5487 | 4986 In stock |
2.122 in
53.9 mm
|
1-3/4 in
|
Black
|
1.969 in
50.0 mm
|
BSP
|
||
| £ 3.3593 - £ 4.332 | 4414 In stock |
2.748 in
69.8 mm
|
Non Threaded
|
Black
|
1.969 in
50.0 mm
|
Non Threaded
|
||
| £ 0.0657 - £ 0.1512 | 8500 In stock |
0.126 in
3.2 mm
|
|
Black
|
0.512 in
13.0 mm
|
|
||
| £ 1.1126 - £ 1.4351 | 350 In stock |
1.5 in
38.1 mm
|
M39; 1-1/2 in
|
Black
|
1.969 in
50.0 mm
|
UNF
|
||
| 10007334 | £ 0.7483 - £ 1.3341 | 25650 In stock |
1.752 in
44.5 mm
|
1-3/8 in; M45
|
Black
|
0.984 in
25.0 mm
|
Metric
|
|
| 10007372 | £ 0.9879 - £ 1.4431 | Request the lead time here |
1.874 in
47.6 mm
|
1-1/2 in; M48
|
Black
|
1.496 in
38.0 mm
|
Metric
|
|
| 10007419 | £ 1.7434 - £ 2.2351 | 26035 In stock |
2 in
50.8 mm
|
2 in
|
Black
|
1.969 in
50.0 mm
|
UNF
|
|
| 10007228 | £ 0.5854 - £ 0.7521 | 29820 In stock |
1.252 in
31.8 mm
|
1 in; 1-1/4 in
|
Black
|
1.496 in
38.0 mm
|
UNF
|
|
| £ 0.6619 - £ 0.986 | Request the lead time here |
1.374 in
34.9 mm
|
M35; 1-3/8 in
|
Black
|
1.496 in
38.0 mm
|
UNF