Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.
These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.
These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Sizes (All) | Colour | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.4174 - £ 1.4883 | 50 In stock |
1.752 in
44.5 mm
|
1-3/8 in; M35
|
Black
|
1.969 in
50.0 mm
|
Metric Threads
|
||
| £ 1.2062 - £ 1.2558 | Request the lead time here |
1.626 in
41.3 mm
|
1-1/4; M42
|
Black
|
1.969 in
50.0 mm
|
Metric Threads
|
||
| £ 0.5839 - £ 0.608 | Request the lead time here |
0.937 in
23.8 mm
|
M24
|
Black
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 1.2771 - £ 1.3295 | Request the lead time here |
1.752 in
44.5 mm
|
1-3/8 in; M35
|
Black
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.6321 - £ 0.6577 | Request the lead time here |
0.969 in
24.6 mm
|
M25
|
Black
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| 450 In stock |
1.059 in
26.9 mm
|
M27
|
Black
|
0.512 in
13.0 mm
|
Metric Threads
|
|||
| £ 0.2877 - £ 0.299 | 4623 In stock |
0.232 in
5.9 mm
|
1/4; M6
|
Black
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.2253 - £ 0.2338 | 1702 In stock |
0.11 in
2.8 mm
|
M3
|
Black
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.2707 - £ 0.282 | Request the lead time here |
0.189 in
4.8 mm
|
3/16; M5
|
Black
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.3501 - £ 0.3657 | Request the lead time here |
0.437 in
11.1 mm
|
7/16 in; M12
|
Black
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.2593 - £ 0.2707 | Request the lead time here |
0.189 in
4.8 mm
|
3/16; M5
|
Black
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| £ 0.4337 - £ 0.4521 | 31123 In stock |
0.563 in
14.3 mm
|
M15
|
Black
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.2792 - £ 0.2919 | Request the lead time here |
0.232 in
5.9 mm
|
1/4; M6
|
Black
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.2395 - £ 0.2494 | Request the lead time here |
0.142 in
3.6 mm
|
M4
|
Black
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.3345 - £ 0.3486 | 2712 In stock |
0.374 in
9.5 mm
|
1/8; 3/8; M10
|
Black
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.4011 - £ 0.4181 | Request the lead time here |
0.531 in
13.5 mm
|
M14
|
Black
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.3784 - £ 0.394 | Request the lead time here |
0.469 in
11.9 mm
|
1/2; M12
|
Black
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.394 - £ 0.4096 | Request the lead time here |
0.531 in
13.5 mm
|
M14
|
Black
|
0.748 in
19.0 mm
|
Metric Threads
|
||
| £ 0.4805 - £ 0.5003 | Request the lead time here |
0.626 in
15.9 mm
|
3/8 in; M18
|
Black
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.4082 - £ 0.4252 | Request the lead time here |
0.543 in
13.8 mm
|
M14
|
Black
|
0.512 in
13.0 mm
|
Metric Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue