10353424
155101069907
| Quantity | Unit price |
|---|---|
| 50 - 99 | £ 0.282 |
| 100 - 499 | £ 0.2763 |
| 500 + | £ 0.2707 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 4.8 mm |
|---|---|
| d | 0.189 in |
| h | 25.0 mm |
| h | 0.984 in |
| Thread Sizes (All) | 3/16; M5 |
| Thread Standard | UNF Threads |
| Thread Standard | Metric Threads |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue