10353363
155100469907
| Quantity | Unit price |
|---|---|
| 50 - 99 | £ 0.2494 |
| 100 - 499 | £ 0.2438 |
| 500 + | £ 0.2395 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 3.6 mm |
|---|---|
| d | 0.142 in |
| h | 25.0 mm |
| h | 0.984 in |
| Thread Sizes (All) | M4 |
| Thread Standard | Metric Threads |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue