Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
79 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0622 - £ 0.0622 53280 In stock
2.6 mm
4.0 mm
5.0 mm
£ 0.068 - £ 0.068 52598 In stock
2.6 mm
5.0 mm
7.5 mm
£ 0.0932 - £ 0.0932 26550 In stock
2.6 mm
5.0 mm
25.0 mm
£ 0.068 - £ 0.068 Request the lead time here
2.6 mm
4.0 mm
7.5 mm
£ 0.1016 - £ 0.1016 18958 In stock
2.6 mm
5.0 mm
30.0 mm
£ 0.0761 - £ 0.0761 49990 In stock
2.6 mm
5.0 mm
10.0 mm
£ 0.0819 - £ 0.0819 34000 In stock
2.6 mm
4.0 mm
20.0 mm
£ 0.0622 - £ 0.0622 7500 In stock
2.6 mm
5.0 mm
5.0 mm
£ 0.0642 - £ 0.0642 25898 In stock
3.1 mm
5.0 mm
7.5 mm
£ 0.0761 - £ 0.0761 32000 In stock
3.1 mm
5.0 mm
10.0 mm
£ 0.0554 - £ 0.0554 21596 In stock
3.1 mm
5.0 mm
2.0 mm
£ 0.0622 - £ 0.0622 80000 In stock
3.1 mm
5.0 mm
5.0 mm
£ 0.0578 - £ 0.0578 3000 In stock
3.1 mm
5.0 mm
3.0 mm
£ 0.0612 - £ 0.0612 50680 In stock
3.1 mm
5.0 mm
3.0 mm
£ 0.0762 - £ 0.0762 27973 In stock
2.2 mm
4.0 mm
18.0 mm
£ 0.0681 - £ 0.0681 32932 In stock
2.2 mm
4.0 mm
8.0 mm
£ 0.0578 - £ 0.0578 46392 In stock
2.6 mm
4.0 mm
3.0 mm
£ 0.0749 - £ 0.0749 30990 In stock
2.6 mm
4.0 mm
15.0 mm
£ 0.0917 - £ 0.0917 39000 In stock
2.2 mm
4.0 mm
30.0 mm
£ 0.0958 - £ 0.0958 52798 In stock
3.1 mm
5.0 mm
30.0 mm
  • of 4
Spacer 2.6 mm 4.0 mm 5.0 mm POM

10043035

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
53280 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 7.5 mm POM

10043233

Price Range
£ 0.068 - £ 0.068

Stock Levels
52598 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 25.0 mm POM

10043318

Price Range
£ 0.0932 - £ 0.0932

Stock Levels
26550 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 7.5 mm POM

10043059

Price Range
£ 0.068 - £ 0.068

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 30.0 mm POM

10043332

Price Range
£ 0.1016 - £ 0.1016

Stock Levels
18958 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 10.0 mm POM

10043257

Price Range
£ 0.0761 - £ 0.0761

Stock Levels
49990 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 20.0 mm POM

10043110

Price Range
£ 0.0819 - £ 0.0819

Stock Levels
34000 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 5.0 mm POM

10043219

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
7500 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 7.5 mm POM

10043417

Price Range
£ 0.0642 - £ 0.0642

Stock Levels
25898 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 10.0 mm POM

10043424

Price Range
£ 0.0761 - £ 0.0761

Stock Levels
32000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 2.0 mm POM

10043349

Price Range
£ 0.0554 - £ 0.0554

Stock Levels
21596 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 5.0 mm POM

10043387

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
80000 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 3.0 mm POM

10043370

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 3.0 mm POM

10043363

Price Range
£ 0.0612 - £ 0.0612

Stock Levels
50680 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 18.0 mm POM

10042878

Price Range
£ 0.0762 - £ 0.0762

Stock Levels
27973 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 8.0 mm POM

10042700

Price Range
£ 0.0681 - £ 0.0681

Stock Levels
32932 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 3.0 mm POM

10043028

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
46392 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 15.0 mm POM

10043103

Price Range
£ 0.0749 - £ 0.0749

Stock Levels
30990 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 30.0 mm POM

10042977

Price Range
£ 0.0917 - £ 0.0917

Stock Levels
39000 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 30.0 mm POM

10043516

Price Range
£ 0.0958 - £ 0.0958

Stock Levels
52798 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black