10043028
005203059905
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.0578 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 0.118 in |
|---|---|
| Spacer Length | 3.0 mm |
| Inside Diameter | 0.102 in |
| Inside Diameter | 2.6 mm |
| Outside Diameter | 0.157 in |
| Outside Diameter | 4.0 mm |
| Full Material | Polyoxymethylene |
| Colour | Black |
| Spacer Shape | Round |
| Commodity Code | 3926909790 |
| Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue